General Purpose buckets are the all-around choice for loading, carrying, dumping and performing general clean-up work.
  • Capacity,
    1 yd3
    .76 m3
     to 
    1.75 yd3
    1.34 m3
  • Width,
    89 in
    2262 mm
     to 
    96 in
    2434 mm
  • Weight,
    776 lb
    352 kg
     to 
    1473 lb
    668 kg
» View Full Product Line


The Cat® Multi-Purpose Bucket offers excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.
  • Capacity,
    1.3 yd3
    1 m3
     to 
    1.5 yd3
    1.15 m3
  • Width,
    89 in
    2262 mm
     to 
    96 in
    2434 mm
  • Weight,
    1593 lb
    723 kg
     to 
    2530 lb
    1148 kg
» View Full Product Line


Cat® Side Dump buckets are capable of dumping forward or to the left side and provide the versatility required in tight work areas and congested environments.
  • Capacity,
    1 yd3
    .76 m3
     to 
    1.25 yd3
    .96 m3
  • Width,
    99 in
    2514 mm
     to 
    109 in
    2765 mm
  • Weight,
    1890 lb
    857 kg
     to 
    2334 lb
    1059 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com