Coral Buckets are specifically designed to work in rocky coral conditions such as those found on the southeastern coast of the United States.
  • Width,
    12 in
    305 mm
     to 
    30 in
    762 mm
  • Capacity,
    2.3 ft3
    .065 m3
     to 
    6.7 ft3
    .19 m3
  • Weight,
    287 lb
    130 kg
     to 
    450 lb
    204 kg
» View Full Product Line


Ditch Cleaning Buckets have been designed to provide optimum trenching, slope-cutting, grading and finishing work.
  • Width,
    48 in
    1219 mm
     to 
    60 in
    1524 mm
  • Capacity,
    11.9 ft3
    .336 m3
     to 
    20.25 ft3
    .573 m3
  • Weight,
    450 lb
    204 kg
     to 
    668 lb
    303 kg
» View Full Product Line


Heavy Duty Buckets for Cat® Backhoe Loaders are well suited for semi-rocky soil or where hard bank material must be broken out and removed.
  • Width,
    12 in
    305 mm
     to 
    36 in
    914 mm
  • Capacity,
    2.8 ft3
    .079 m3
     to 
    15.5 ft3
    .439 m3
  • Weight,
    235 lb
    107 kg
     to 
    703 lb
    319 kg
» View Full Product Line


Cat® Heavy Duty Rock Buckets are specifically designed to work in the harsh rocky conditions found in various regions of the world.
  • Width,
    12 in
    305 mm
     to 
    36 in
    914 mm
  • Capacity,
    2.5 ft3
    .07 m3
     to 
    11.5 ft3
    .33 m3
  • Weight,
    251 lb
    114 kg
     to 
    478 lb
    217 kg
» View Full Product Line


High-Capacity Buckets for Cat® Backhoe Loaders are well suited for work in lower density soils and light materials.
  • Width,
    12 in
    305 mm
     to 
    36 in
    914 mm
  • Capacity,
    4.6 ft3
    .13 m3
     to 
    16.2 ft3
    .459 m3
  • Weight,
    287 lb
    130 kg
     to 
    545 lb
    247 kg
» View Full Product Line


Cat® Soil Excavation Buckets feature heavy duty characteristics with higher capacity for use in a variety of conditions including heavy impact.
  • Width,
    18 in
    457 mm
     to 
    36 in
    914 mm
  • Capacity,
    6.4 ft3
    .181 m3
     to 
    13.4 ft3
    .38 m3
  • Weight,
    336 lb
    153 kg
     to 
    491 lb
    223 kg
» View Full Product Line


Standard-Duty Buckets for Cat® Backhoe Loaders are designed for use in easy-to-penetrate, low impact, moderately abrasive soils.
  • Width,
    12 in
    305 mm
     to 
    36 in
    914 mm
  • Capacity,
    2.8 ft3
    .079 m3
     to 
    10.3 ft3
    .292 m3
  • Weight,
    216 lb
    98 kg
     to 
    373 lb
    170 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com