Filter by Machines:

Backhoes

Cat® Backhoes Highlights

Cat Backhoes Work Tool

Cat® Backhoes are used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings. They are ideal for demolishing concrete when paired with Cat H45/H55/H65 hammers.

  • In-cab operation reduces the amount of time required for repositioning, allowing for faster cycle times than competitive units.
  • Compact package of the machine and backhoe attachment allows the operator to maneuver more easily in confined areas.
  • Dig, excavate, side-shift and even reposition the machine and backhoe without ever leaving the seat.
  • Side-shift provides the ability to dig close to walls, exposing brick ledges, backfilling and widening trenches.
  • Optional auxiliary hydraulic lines provide auxiliary flow to the end of the stick for operating attachments such as hammers, augers, ditch cleaning buckets, thumbs and vibratory compactors.
  
  
ModelDigging depth maximumOperating weightReach from swing pivot
»  BH150
121 in
3074 mm

2256 lb
1023 kg

156 in
3955 mm

»  BH160
121 in
3074 mm

2309 lb
1047 kg

156 in
3955 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com