Hydraulic and Manual Angle Brooms for backhoes, integrated toolcarriers and wheel loaders are ideal for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.
  • Sweeping Width Straight,
    84 in
    2134 mm
     to 
    118 in
    2997.2 mm
  • Sweeping Width Angled,
    67 in
    1702 mm
     to 
    102 in
    2590.8 mm
  • Sweeping Angle,
    30 Degrees
    30 Degrees
» View Full Product Line


Pickup Brooms for Cat® Backhoe Loaders, Integrated Toolcarriers, and Wheel Loaders sweep and deposit materials into an integrated hopper for easy removal and dumping.
  • Sweeping Width,
    60 in
    1524 mm
     to 
    98.4 in
    2500 mm
  • Overall Width,
    75 in
    1912 mm
     to 
    106.3 in
    2700 mm
  • Brush Diameter,
    26 in
    660 mm
     to 
    27.5 in
    700 mm
» View Full Product Line


Special Application Brooms fit Caterpillar Backhoe Loaders, Wheel Loaders, and Integrated Tool Carriers. All the components of the Special Application Brooms are heavy-duty and designed to withstand your toughest sweeping applications.
  • Overall Width,
    108.5 in
    2757 mm
     to 
    128 in
    3257 mm
  • Sweeping Width, straight,
    98.4 in
    2500 mm
     to 
    118 in
    3000 mm
  • Operating Width, angled 30º,
    108 in
    2742 mm
     to 
    128 in
    3242 mm
» View Full Product Line


Utility brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
  • Overall Width,
    71 in
    1810 mm
     to 
    83 in
    2115 mm
  • Sweeping Width,
    59 in
    1510 mm
     to 
    73 in
    1865 mm
  • Height,
    31 in
    793 mm
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com