Filter by Machines:

Brushcutters

Cat® Brushcutters Highlights

Cat Brushcutters Work Tool
  • Used for clearing overgrowth from highway medians and utility easements as well as for initial land clearing for housing, parks and recreation areas.
  • High-strength blades deliver high cutting action and durability, and also mulch overgrowth.
  • Fully balanced blade carriers prevent unnecessary vibration.
  • Long life motors deliver years of high-speed blade performance.
  
  
ModelOverall widthOverall lengthOverall height
»  BR160
62 in
1575 mm

73 in
1854 mm

21 in
533 mm

»  BR166
68 in
1727 mm

79 in
2007 mm

21 in
533 mm

»  BR172
74 in
1880 mm

85 in
2159 mm

20 in
518 mm

»  BR272
74 in
1880 mm

85 in
2159 mm

20 in
518 mm

»  BR378
80 in
2032 mm

91 in
2311 mm

21 in
531 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com