Filter by Machines:

Cold Planers

Cat® Cold Planers Highlights

Cat Cold Planers Work Tool

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

  • Designed for small paving jobs and are primarily used to economically restore asphalt and concrete surfaces.
  • Ideal for milling imperfections prior to resurfacing, removing deteriorated pavement, removing traffic lane stripes and jobs where the use of dedicated planers is limited.
  • Automatic self-leveling when placed on the ground for consistent depth control without operator adjustments.
  • Two wear resistant skid plates remain parallel to the ground for optimum stability.
  • Hydraulic side-shift allows close planing to curbs, walls and other obstructions.
  • Independent left/right depth control allows maximum drum depths to be adjusted independently on each skid.
  
  
ModelMaximum Drum WidthConical Bits (per drum width)Unit Weight
»  PC104B
14 in
350 mm

42
42

1474 lb
670 kg

»  PC205B
18 in
450 mm

48
48

1606 lb
730 kg

»  PC404
18 in
450 mm

48
48

1500 lb
680 kg

»  PC306B
24 in
600 mm

60
60

2061 lb
935 kg

»  PC408B
30 in
750 mm

60
60

2315 lb
1050 kg

»  PC310B
73 in
1000 mm

78
78

2310 lb
1050 kg

»  PC412B
47 in
1200 mm

90
90

2580 lb
1170 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com