|
Contractors' Grapples handle irregularly shaped loads and loose materials. They are an essential tool for demolition, sorting, and reprocessing work.
- Maximum Jaw Opening,
69.5 in 1765.3 mm
to 155 in 3937 mm
- Fixed Jaw Width,
29 in 736.6 mm
to 60.5 in 1536.7 mm
- Weight,
794 lb 360.2 kg
to 10600 lb 4808.1 kg
» View Full Product Line
Demolition and sorting grapples are heavy-duty units designed for applications involving demolition of non-concrete structures, material handling/sorting at recycling and waste transfer facilities, site cleanup and loading/sorting construction or demolition debris.
- Capacity,
.49 yd3 375 L
to 1.31 yd3 1000 L
- Weight (incl. bracket),
2266 lb 1030 kg
to 5764 lb 2620 kg
- Closing force,
1.42 Sh Ton 36 kN
to 2.6 Sh Ton 66 kN
» View Full Product Line
Cat® Forestry Grapples on Forest Machines are the proven performer in the woods and on the yard. It's performance you can count on.
- Rotation,
360 Degrees 360 Degrees
- Maximum Opening,
48 in 1219.2 mm
to 60 in 1524 mm
- Minimum Opening,
4 in 101.6 mm
to 6 in 152 mm
» View Full Product Line
- Capacity,
.16 ft .58 m
to .33 ft 1.2 m
- Cylinder Bore,
3.5 in 88.9 mm
to 4.5 in 114.3 mm
- Cylinder Rod,
2 in 50.8 mm
to 3 in 76.2 mm
- Weight,
764 lb 346.5 kg
to 1785 lb 809.7 kg
- Jaw Width,
16.5 in 419.1 mm
to 23.8 in 604.52 mm
» View Full Product Line
Robust design, lifting capacity and efficiency put Caterpillar Orange
Peel Grapples on top of the pile in scrap handling and recycling. The grapple’s four hydraulic tines penetrate deep into scrap piles and grab tight to move the maximum possible material in every pass. This grapple provides superior productivity and efficiency for material handling operators.
- Capacity,
.75 yd3 .6 m3
to 2 yd3 1.5 m3
- Weight,
2679 lb 1215 kg
to 5313 lb 2410 kg
- Max. Lift Capacity,
8818 lb 4000 kg
to 26455 lb 12000 kg
» View Full Product Line
- Capacity,
6.5 ft3 .18 m3
to 14.5 ft3 .41 m3
- Cylinder Bore,
3.5 in 88.9 mm
- Cylinder Rod,
1.75 in 44.45 mm
to 2 in 50.8 mm
- Weight,
628 lb 284.9 kg
to 1020 lb 462.7 kg
- Jaw Width,
20.5 in 520.7 mm
to 42 in 1066.8 mm
» View Full Product Line
Trash Grapples are ideal for light-duty land clearing, trash handling, brush and rubbish cleanup, and job site cleanup.
- Maximum Jaw Opening,
87 in 2217.4 mm
to 128 in 3251.2 mm
- Rated Capacity,
2.2 yd3 1.68 m3
to 5.5 yd3 4.2 m3
- Fixed Jaw Width,
53.25 in 1352.6 mm
to 80.25 in 2038.4 mm
» View Full Product Line
|