Designed to handle coal (or material of the same density), Coal Buckets can increase production by 50% over standard buckets.
  • Capacity,
    4.25 yd3
    3.2 m3
     to 
    47 yd3
    35.9 m3
  • Width,
    106 in
    2689 mm
     to 
    248 in
    6300 mm
  • Weight,
    2392 lb
    1085 kg
     to 
    51916 lb
    23598 kg
» View Full Product Line


  • Height,
    43 in
    1092 mm
  • Length,
    72 in
    1830 mm
  • Weight,
    2474 lb
    1122 kg
  • Width,
    106 in
    2700 mm
» View Full Product Line


General Purpose Buckets increase productivity of Cat® Loaders due to their bigger, tougher design.
  • Capacity,
    2.3 yd3
    1.8 m3
     to 
    10 yd3
    7.7 m3
  • Width,
    100 in
    2540 mm
     to 
    157 in
    3960 mm
  • Weight,
    1581 lb
    717 kg
     to 
    11845 lb
    5384 kg
» View Full Product Line


Grapple buckets, equipped with dual top clamps, grab and hold loose material. They are key producers in transfer stations, landfills and similar applications.
  • Capacity,
    2.8 yd3
    2.1 m3
     to 
    4.75 yd3
    3.6 m3
  • Width,
    100 in
    2540 mm
     to 
    120 in
    3048 mm
  • Weight,
    3160 lb
    1434 kg
     to 
    9695 lb
    4380 kg
» View Full Product Line


For use in extremely aggressive applications such as face-loading granite. Intended for use in high-abrasion, high-impact materials where a smooth floor is desired.  Built on the proven Rock Bucket platform, the HD Granite bucket is up-sized and armored to thrive in the most dense and abrasive materials.
  • Capacity,
    8.33 yd3
    6.4 m3
     to 
    17 yd3
    13 m3
  • Width,
    157 in
    3980 mm
     to 
    203 in
    5165 mm
  • Weight,
    16826 lb
    7648 kg
     to 
    38320 lb
    17418 kg
» View Full Product Line


These buckets are designed to work principally in mining and quarry industries, with either straight or spade edges. The straight edge has higher breakout force and increased dump clearance; the spade edge offers better penetration.
  • Capacity - Adapters,
    4.75 yd3
    3.6 m3
     to 
    14 yd3
    10.7 m3
  • Width,
    128 in
    3251 mm
     to 
    200 in
    5068 mm
  • Weight,
    5436 lb
    2425 kg
     to 
    25485 lb
    11560 kg
» View Full Product Line


High Abrasion Rock Buckets are built for extremely aggressive applications such as face loading iron ore. Intended for use in materials where high abrasion and moderate impact is encountered and a smooth floor is desired.
  • Capacity,
    5.75 yd3
    4.4 m3
     to 
    17 yd3
    13 m3
  • Width,
    155 in
    3940 mm
     to 
    203 in
    5160 mm
  • Weight,
    12070 lb
    5475 kg
     to 
    34004 lb
    15456 kg
» View Full Product Line


High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.
  • Capacity,
    3 yd3
    2.3 m3
     to 
    7 yd3
    5.4 m3
  • Width,
    100 in
    2550 mm
     to 
    120 in
    3509 mm
  • Weight,
    3452 lb
    1566 kg
     to 
    6402 lb
    2904 kg
» View Full Product Line


Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.
  • Capacity,
    4.5 yd3
    3.5 m3
     to 
    6.5 yd3
    5 m3
  • Width,
    108 in
    2743 mm
» View Full Product Line


Material Handling Bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.
  • Capacity,
    2.6 yd3
    2 m3
     to 
    7.5 yd3
    5.7 m3
  • Width,
    100 in
    2540 mm
     to 
    134 in
    3405 mm
  • Weight,
    1802 lb
    817 kg
     to 
    6129 lb
    2780 kg
» View Full Product Line


Multi-Purpose Buckets have a unique four-way action that can load, strip topsoil, bull doze, clamp pipe or large chunks of concrete, clean up debris, and many other tasks.
  • Capacity,
    2.1 yd3
    1.6 m3
     to 
    4 yd3
    3.1 m3
  • Width,
    100 in
    2550 mm
     to 
    127 in
    3220 mm
  • Weight,
    2800 lb
    1270 kg
     to 
    6375 lb
    2892 kg
» View Full Product Line


Rock Buckets are designed for face or bank loading in mining or quarry applications. The straight-edge rock bucket provides higher breakout force and increased dump clearance. The spade-edge rock bucket offers increased penetration in certain applications.
  • Capacity,
    3.75 yd3
    2.9 m3
     to 
    25 yd3
    19 m3
  • Width,
    117 in
    2969 mm
     to 
    245 in
    6220 mm
  • Weight,
    3500 lb
    1588 kg
     to 
    47909 lb
    21777 kg
» View Full Product Line


Sand and Gravel Buckets are designed for aggregate handling in batch plant loader applications.
  • Capacity,
    3.5 yd3
    2.7 m3
     to 
    4.1 yd3
    3.2 m3
  • Width,
    108 in
    2750 mm
  • Weight,
    2365 lb
    1073 kg
     to 
    2523 lb
    1144 kg
» View Full Product Line


Side dump buckets can both dump forward as a standard bucket, or dump to the side. This functionality makes it uniquely suited to work in urban areas, small job sites, or other congested work environments.
  • Capacity,
    2.13 yd3
    1.63 m3
     to 
    4.75 yd3
    3.6 m3
  • Width,
    113 in
    2880 mm
     to 
    145 in
    3677 mm
» View Full Product Line


Slag Buckets are specially designed to meet the unique challenges presented by slag handling applications.
  • Capacity,
    4.5 yd3
    3.4 m3
     to 
    12 yd3
    9.2 m3
  • Width,
    128 in
    3250 mm
     to 
    177 in
    4500 mm
  • Weight,
    9138 lb
    4145 kg
     to 
    21149 lb
    9613 kg
» View Full Product Line


Waste Buckets are designed for long life in the harsh world of refuse applications. This high-capacity bucket is well-suited for loading, sorting and other transfer station work.
  • Width,
    100 in
    2549 mm
     to 
    153 in
    3886 mm
  • Capacity,
    4.25 yd3
    3.3 m3
     to 
    12.75 yd3
    9.8 m3
  • Weight,
    3221 lb
    1460 kg
     to 
    8615 lb
    3908 kg
» View Full Product Line


Woodchip Buckets are available for forestry and millyard applications for production loading of woodchips and yard clean-up.
  • Capacity,
    6.5 yd3
    5 m3
     to 
    16 yd3
    12.2 m3
  • Width,
    129 in
    3276 mm
     to 
    164 in
    4166 mm
  • Weight,
    2351 lb
    1156 kg
     to 
    8570 lb
    3887 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com