Construction Forks are wider than pallet forks, designed for heavy duty applications. Fork tines can be configured to allow tines to either swing or stay in a fixed position.
  • Carriage Width,
    96 in
    2440 mm
  • Carriage Height,
    54 in
    1375 mm
  • Operating Weight,
    8750 lb
    4000 kg
  • Outside Tine Width (max spread),
    93.5 in
    2375 m
  • Outside Tine Width (min spread),
    11.8 in
    300 m
  • Tine Thickness,
    2.7 in
    70 m
  • Tine Width (single tine),
    5.9 in
    150 m
» View Full Product Line


Log & Lumber forks utilize flat fork tines and a raised back. In the forestry industry, log and lumber forks are used to load, unload, move, deck, sort and feed the mill. Their flat tines and raised back are designed specifically for use in handling both unfinished logs and stacked lumber.
  • Tine Length,
    48 in
    1219 mm
     to 
    96 in
    2438 mm
  • Width,
    76 in
    1923 mm
     to 
    99 in
    2502 mm
  • Height,
    59 in
    1490 mm
     to 
    69 in
    1753 mm
» View Full Product Line


Logging Forks feature two independent top clamps that close down on the tine tips. This open profile provides maximum capacity for unloading trucks and feeding the mill. The structures are designed to thrive in the high-load environment of the yard, with reinforcements at key areas.
  • Fork Width,
    90 in
    2298 mm
     to 
    110 in
    2802 mm
  • Width Over Tine,
    90 in
    2298 mm
     to 
    108 in
    2752 mm
  • Width Between Tines,
    73 in
    1857 mm
     to 
    89 in
    2256 mm
» View Full Product Line


Millyard Forks move and sort logs throughout the processing cycle. The large top clamp closes between the tines to pick and move single logs, while still maintaining the capacity for moving full loads. The curved frame design promotes a rolling action of the logs for smooth loading and unloading. The structure is durable and built to handle heavy loads. The top clamp is built for rigidity and strength.
  • Width,
    90 in
    2286 mm
     to 
    109 in
    2776 mm
  • Width Over Tine,
    90 in
    2286 mm
     to 
    109 in
    2765 mm
  • Width Between Tines,
    73 in
    1857 mm
     to 
    87 in
    2217 mm
» View Full Product Line


Optimized for pole yards, the Millyard Pole Fork features a refined frame profile and a top clamp that closes tighter to the frame. The result is positive, secure clamping of single poles as they are moved through the yard. The curved frame design promotes a rolling action of the logs for smooth loading and unloading.
  • Fork Width,
    86 in
    2184 mm
  • Width Over Tines,
    86 in
    2184 mm
  • Width Between Tines,
    75 in
    1904 mm
» View Full Product Line


Fusion Pallet Forks have an open frame design and offset tines for maximum visibility to the tines at working heights.
  • Carriage Width,
    62 in
    1566 mm
     to 
    100 in
    2540 mm
  • Carriage Height,
    41 in
    1042 mm
     to 
    52.5 in
    1335 mm
  • Outside Tine Width (max spread),
    61 in
    1550 mm
     to 
    85.7 in
    2176 mm
» View Full Product Line


A Cat® wheel loader equipped with a Cat Pipe & Pole Fork is perfect for transporting, loading and unloading long lengths of pipe and poles — either single or multiple pieces. The upper arm of the Pipe & Pole Fork can be moved up and out of the way allowing the fork to work like a pallet fork handle other material.
  • Carriage Width,
    110 in
    2813 mm
     to 
    123 in
    3131 mm
  • Tine Length,
    72 in
    1829 mm
     to 
    96 in
    2438 mm
  • Weight,
    3800 lb
    1724 kg
     to 
    6622 lb
    3003 kg
» View Full Product Line


Unloading Grapple Forks unload trucks, stack and sort timber at the mill. Tine and clamp design permit quick and gentle loading. Forks are available with a kick-out that unloads the fork even at full lift, enabling higher lumber stacking.
  • Fork Width,
    72 in
    1832 mm
     to 
    73 in
    1850 mm
  • Width Over Tines,
    72 in
    1832 mm
     to 
    73 in
    1850 mm
  • Width Between Tines,
    52 in
    1314 mm
     to 
    55 in
    1394 mm
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com