The Cat® Material Handling Arm for compact products is a useful tool for virtually all types of applications, including industrial, construction and agricultural, to pick, carry and load a variety of materials and equipment. The heavy duty design is also well suited for landscaping to load, carry and set trees and large shrubs.
  • Width w/Side Step,
    52 in
    1309 mm
  • Height,
    58 in
    1473 mm
  • Length,
    40 in
    1016 mm
» View Full Product Line


Move pipe, concrete blocks, highway dividers and other construction materials quickly and easily with an Extendible Material Handling Arm. Length of the arm is manually adjustable to match load and reach requirements.
  • Max Load Rating,
    18995 lb
    8616 kg
     to 
    19000 lb
    null
  • Retracted Length,
    79 in
    2007 mm
     to 
    120 in
    3061 mm
  • Extended Length,
    155 in
    3937 mm
     to 
    187 in
    4762 mm
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com