Cat® Mulchers are designed for high-performance cutting, and mulching vegetation and undergrowth from typical forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include: reclaiming untilled land, removing foliage from building construction sites, and shredding pruned material and organic waste for biomass production.
Designed for high-performance cutting, and mulching vegetation and undergrowth from typical wooded terrain. Reduces saplings, shrubs and trees into mulched material.
Rugged mulching head processes trees up to 200 mm (8 in) diameter for effective land clearing applications.
Axial piston hydraulic motor provides smooth, efficient performance.
Adjustable push frame provides the ability to position trees for optimum cutting and efficiency while also providing operator cab protection.