|
Concrete Cutter jaws are the perfect choice where precise demolition/cutting of concrete structures is required.
- Weight (housing, jaw and bracket),
4450 lb 2020 kg
to 14045 lb 6370 kg
- Weight (jaw only),
1410 lb 640 kg
to 4915 lb 2230 kg
- Arm Torque - Fully Open,
386963 lb ft 525 kN·m
to 1368509 lb ft 1855 kN·m
» View Full Product Line
Crusher Jaws are the ideal choice for demolishing moderately reinforced structures.
- Weight with housing,
4430 lb 2010 kg
to 14045 lb 6370 kg
- Weight of Jaw,
1390 lb 630 kg
to 4915 lb 2230 kg
- Force Primary Blade Center,
236 Sh Ton 2100 kN
to 523 Sh Ton 4650 kN
» View Full Product Line
Primary Pulverizer jaws demolish and reduce concrete in a single step, separating rebar from concrete and eliminating the need for secondary processing before recycling.
- Weight with housing,
4895 lb 2900 kg
to 9215 lb 22202 kg
- Weight of Jaw,
1850 lb 840 kg
to 3505 lb 1590 kg
- Force Primary Blade Center,
236 Sh Ton 2100 kN
to 444 Sh Ton 3950 kN
» View Full Product Line
Secondary pulverizers process already-demolished concrete, separating out rebar and reducing concrete to small, ready-to-recycle chunks.
- Weight with housing,
4630 lb 2100 kg
to 14835 lb 6730 kg
- Weight of Jaw,
1585 lb 720 kg
to 5710 lb 2590 kg
- Force Primary Blade Center,
247 Sh Ton 2200 kN
to 618 Sh Ton 5500 kN
» View Full Product Line
Shear jaws cut and reduce angle iron, channel iron, beams, pipe, rebar, cable and tires.
- Weight with housing,
4300 lb 1950 kg
to 14175 lb 6430 kg
- Weight of Jaw,
1255 lb 570 kg
to 5050 lb 2290 kg
- Arm Torque - fully open,
1900 lb ft 213 kN·m
to 994124 lb ft 1348 kN·m
» View Full Product Line
Tank Shear jaws make short work of storage tanks and plate steel. Specially-designed jaws produce straight, smooth cuts on barges, railway cars and grain, water, oil and fuel tanks.
- Weight with housing,
6040 lb 2740 kg
to 9655 lb 4380 kg
- Weight of Jaw,
2225 lb 1010 kg
to 3945 lb 1790 kg
- Force at Throat,
494 Sh Ton 4400 kN
to 714 Sh Ton 6350 kN
» View Full Product Line
|