|
Cat® Industrial Grapple Rakes are ideal for storm debris clean-up and land clearing applications due to their open bottom design which allows unwanted material to filter through the bottom of the work tool.
- Width,
72 in 1829 mm
to 84 in 2134 mm
- Height,
33 in 838 mm
- Weight,
1029 lb 467 kg
to 1136 lb 515 kg
» View Full Product Line
Cat® Landscape Rakes are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance applications. They use the scarifying action of the hardened teeth to pulverize, aerate, level and condition the soil, while collecting and depositing rock and debris in the integrated hopper bucket for quick removal. Landscape rakes are designed to operate with the loader traveling in reverse, leaving the soil finely groomed with minimal tire compaction.
- Working Width,
62 in 1576 mm
to 74 in 1883 mm
- Bucket Capacity - struck,
.4 yd3 .3 m3
to .44 yd3 .34 m3
- Bucket Capacity - struck,
10.8 ft3 .3 m3
to 11.9 ft3 .34 m3
» View Full Product Line
Cat® Power Box Rakes are ideal for clearing and preparing soil in general construction trench restoration, golf course construction and athletic field maintenance. They offer the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool. Its angling ability allows the operator to windrow collected debris for easy pickup and removal. The consistent milling action creates an ideal seedbed for excellent germination results, laying the groundwork for a perfect lawn. Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.
- Roller width,
72 in 1829 mm
to 90 in 2286 mm
- Overall width,
81 in 2057 mm
to 99 in 2515 mm
- Overall length,
64 in 1626 mm
» View Full Product Line
|