Filter by Machines:

Wheel Saws

Cat® Wheel Saw Highlights

Wheel Saws

Cat® Wheel Saws are designed for high performance trench cutting on a variety of hard or compact surfaces such as asphalt, reinforced concrete, and rocky or frozen ground.

  • Designed for high-performance trench cutting on a variety of hard or compact surfaces, such as asphalt, reinforced concrete and rocky or frozen ground.
  • Direct drive system with hydraulic piston pump motor delivers maximum cutting rate and wheel torque for optimum production performance and efficiency.
  • Hydraulic side-shift and depth control is controlled from the operator's station.
  • Hydraulic side-shift allows wheel positioning from center to the far right of center for cutting close to curbs, walls and other obstructions, without repositioning the machine.
  • Trench cleaning device is hydraulically operated from the operator's station. Blade can be controlled up and down to remove spoil and ensure a clean trench.
  • Deflector plates remove spoil from the machine's path for smooth operation.
  
  
ModelMaximum Depth of CutRequired Hydraulic Flow RangeWheel Widths
»  SW345B
18 in
450 mm

125 L/min (33 gpm)
125 L/min (33 gpm)

80 mm (3 in)
80 mm (3 in)

»  SW360B
24 in
600 mm

125 L/min (33 gpm)
125 L/min (33 gpm)

80 mm (3 in), 160 mm (6 in), 200 mm (8 in)
80 mm (3 in), 160 mm (6 in), 200 mm (8 in)

»  SW460B
24 in
600 mm

150 L/min (40 gpm)
150 L/min (40 gpm)

80 mm (3 in), 160 mm (6 in), 200 mm (8 in)
80 mm (3 in), 160 mm (6 in), 200 mm (8 in)

»  SW380B
32 in
800 mm

125 L/min (33 gpm)
125 L/min (33 gpm)

250 mm (10 in)
250 mm (10 in)

»  SW480B
32 in
800 mm

150 L/min (40 gpm)
150 L/min (40 gpm)

250 mm (10 in)
250 mm (10 in)

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com