Filter by Machines:

Scrap & Demolition Shears

Overview

Cat® Shear Highlights

Caterpillar Medium Shear
  • A bolt-on piercing tip provides piercing capability at low operating cost. The piercing tip is fully reversible, giving two uses per blade set.
  • The unique straight lower jaw design effectively enhances the cutting force by facilitating the spreading out of steel along the length of the jaw, maximizing the shear cutting force.
  • 360 degree rotation will allow for greater productivity because of the speed and ease with which the shear jaws can be placed in optimum cutting position.
  • The four main, side and front knives are fully reversible with four effective cutting edges.
  • Large access panels on the top, bottom, and sides of the shear housing make it easier to service inside components.
  • Design of the shear housing provides full protection of the cylinder throughout the complete cutting cycle.
  • Only Caterpillar offers an integrated machine-hydraulics-shear system supported by Caterpillar from front to end, throughout the life of the system.
Walkaround

Gallery
  
  
ModelThroat ForceApex ForceTip Force
»  S305
204 Sh Ton
1812 kN

73 Sh Ton
653 kN

43 Sh Ton
385 kN

»  S320B
417 Sh Ton
3706 kN

178 Sh Ton
1583 kN

100 Sh Ton
892 kN

»  S325B
625 Sh Ton
5562 kN

250 Sh Ton
2221 kN

143 Sh Ton
1274 kN

»  S340B
766 Sh Ton
6818 kN

309 Sh Ton
2751 kN

175 Sh Ton
1558 kN

»  S365C
1162 Sh Ton
10342 kN

422 Sh Ton
3754 kN

226 Sh Ton
2008 kN

»  S385C
1405 Sh Ton
12509 kN

528 Sh Ton
4696 kN

279 Sh Ton
2481 kN

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com