Filter by Machines:

Snow Blowers

Cat® Snow Blowers Highlights

Cat Snow Blowers Work Tool
  • Designed for removing snow from streets, parking lots, driveways and sidewalks.
  • Two-stage design uses auger and impeller to move a greater capacity of snow quickly and efficiently.
  • Exclusive in-line impeller draws in only as much snow as it can throw, providing the appropriate balance of speed and torque to maximize capacity and throwing distance.
  • Machine joysticks control chute and deflector. No additional wires or hardware to connect. Complete control with plug-n-play simplicity.
  • Chute rotation of 180 degrees permits snow discharge to front or sides of machine, preventing snow blowing back on the operator.
Cat Snow Blowers Work Tool

Model shown represents features of all Snow Blowers except where indicated.

Click on the thumbnails to view larger image