The Cat® General Purpose Bucket is designed to clean up sites, load, carry and dump in a variety of applications.
  • Rated Bucket Capacity,
    1 yd3
    .76 m3
     to 
    1.3 yd3
    1 m3
  • Width,
    73 in
    1854 mm
     to 
    95 in
    2418 mm
  • Bucket Weight,
    710 lb
    332 kg
     to 
    1007 lb
    457 kg
» View Full Product Line


The Cat® Grapple Bucket is ideal for grasping bulky, irregularly shaped objects encountered in a wide range of applications.
  • Rated Bucket Capacity,
    1 yd3
    .76 m3
     to 
    1.1 yd3
    .85 m3
  • Width,
    73 in
    1854 mm
     to 
    92 in
    2330 mm
  • Bucket Weight,
    1096 lb
    497 kg
     to 
    1389 lb
    630 kg
» View Full Product Line


Cat® Light Material Buckets are the largest capacity buckets built for Cat Telehandlers. They are specially designed for efficiency in loading light, loosely packed materials, such as mulch, hay, fertilizer and snow.
  • Rated Bucket Capacity,
    1.7 yd3
    1.3 m3
     to 
    3.9 yd3
    3 m3
  • Width,
    57 in
    1445 mm
     to 
    98 in
    2500 mm
  • Bucket Weight,
    768 lb
    348 kg
     to 
    1320 lb
    599 kg
» View Full Product Line


The Cat® Material Handling Bucket is used for stockpile loading, carrying, dumping, back filling, and for general-purpose job site cleanup.
  • Rated Bucket Capacity,
    1.95 yd3
    1.5 m3
  • Width,
    95 in
    2418 mm
  • Bucket Weight,
    1058 lb
    480 kg
» View Full Product Line


The Cat® Multi-Purpose Bucket offers excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and controlling discharge in a variety of applications.
  • Rated Bucket Capacity,
    .48 yd3
    .37 m3
     to 
    1.3 yd3
    1 m3
  • Width,
    72 in
    1829 mm
     to 
    95 in
    2418 mm
  • Bucket Weight,
    829 lb
    376 kg
     to 
    1687 lb
    765 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com