Pro Series Hydraulic Thumbs (Pro and Pro Plus models) offer the best load control and are rugged enough for demolition, handling rip rap and other heavy-duty tasks.
  • Stored Height,
    25.2 in
    641 mm
     to 
    28.7 in
    728 mm
  • Overall Width,
    20.6 in
    522 mm
     to 
    39.6 in
    1005 mm
  • Weight,
    661 lb
    300 kg
     to 
    1213 lb
    550 kg
» View Full Product Line


Stiff Link Thumbs feature a rigid link and are attached to the excavator stick with a weld-on bracket. The bucket curls in to the thumb to pick, grab, sort and handle various types of material and objects found on most every job site.
  • Width,
    18.1 in
    460 mm
     to 
    35.4 in
    900 mm
  • Length,
    58.5 in
    1486 mm
     to 
    81 in
    2057 mm
  • Height (folded),
    18.8 in
    477 mm
     to 
    27.7 in
    703 mm
» View Full Product Line


A cost-effective thumb design with hydraulic thumb control, combined with wide compatibility with machines, buckets and couplers.
  • Length,
    53.4 in
    1355 mm
     to 
    77.6 in
    1970 mm
  • Stored Height,
    18.6 in
    472 mm
     to 
    19.3 in
    490 mm
  • Overall Width,
    12.6 in
    320 mm
     to 
    24.1 in
    612 mm
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com