Filter by Machines:

Landscape Tillers

Cat® Landscape Tillers Highlights

Cat Landscape Tillers Work Tool

Cat® Landscape Tillers are designed for breaking up and pulverizing soil, mixing compost or other materials into existing soil, and stabilizing and leveling existing terrain in landscape finish applications. They are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance applications.

  • Designed for breaking up and pulverizing soil, mixing compost or other materials into existing soil, and stabilizing and leveling existing terrain in landscape finish applications.
  • Single motor direct drive system is matched to the machine's auxiliary hydraulic system for maximum performance.
  • Unique spiral tine arrangement provides 10% greater cutting performance over tillers with standard placements.
  • Tines are hardened for maximum strength, durability and wear life in the toughest soil conditions. The bolt-on design provides quick change versatility and extended work tool life.
  
  
ModelWorking WidthOverall WidthUnit Weight
»  LT13B
52 in
1321 mm

70.5 in
1788 mm

750 lb
340 kg

»  LT18B
73 in
1847 mm

89.5 in
2271 mm

926 lb
420 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com