<?xml version="1.0" encoding="UTF-8"?>
<?xml-stylesheet href="/cat/style/rss.xsl" type="text/xsl" media="screen"?>
<rss version="2.0">
<channel>
<title>Cat Newsfeeds</title>
<copyright>&amp;copy; All Rights Reserved</copyright>
<link>http://www.cat.com/cda/layout.rss?m=167201&amp;x=7&amp;f=149226</link>
<description>Cat Newsfeeds</description>
<language>en-US</language>
<item>
<title>New Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; D6K2 Benefits from Refinement in Blade Control, Fuel Economy, Productivity, Performance, Operator Comfort, Serviceability and Emissions Control</title>
<link>http://www.cat.com/cda/layout?m=167201&amp;x=7&amp;id=4368851</link>
<description>The new Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; D6K2 Track-Type Tractor delivers unmatched finish grading performance and improved fuel economy. New Stable Blade Control feature utilizes technology which complements operator blade control input, making it the best finish grading tractor in the industry. Eco Modes, both forward and/or reverse, improve fuel economy up to 22% depending on the applications for lower operating costs. The new D6K2 uses the powerful Cat C6.6 ACERT&lt;sup&gt;&amp;#153;&lt;/sup&gt; engine that meets Stage IIIB and Tier 4 Interim emissions requirements. K2 models feature hydrostatic drive with Traction Control, which reduces track slip at maximum load. New wider blades allow more ground to be covered in one pass and provide up to 8 % productivity improvement in slot dozing applications. New manual adjustable pitch allows the operator to control blade pitch fore/aft for maximum productivity in various material conditions. </description>
<pubDate>Mon, 15 Apr 2013 00:00:00 CDT</pubDate>
</item>
<item>
<title>Caterpillar Introduces 308E2 Mini Excavator</title>
<link>http://www.cat.com/cda/layout?m=167201&amp;x=7&amp;id=4384421</link>
<description>The new compact radius Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; 308E2 CR SB hydraulic excavator delivers high performance with the versatility of a swing boom front linkage. It is ideally suited to working in restricted work areas and is the first machine in the Mini Hydraulic Excavator (MHE) line-up to meet the United States EPA Tier 4 Final and European Union Stage IIIB emission standards. </description>
<pubDate>Mon, 15 Apr 2013 00:00:00 CDT</pubDate>
</item>
<item>
<title>New Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; D Series Mini Excavators</title>
<link>http://www.cat.com/cda/files/4287632/7/348PR12 301.7D, 302.2D 302.4D Mini Excavators.doc</link>
<description>The new Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; D Series Mini Hydraulic Excavators &#226;&#128;&#147; models 301.7D, 302.2D and 302.4D are powerful, versatile machines that work comfortably in confined spaces and an addition to the existing D Series line-up. With model configurations that closely reflect their operating weights (1.6 to 2.5 metric tons), the new machines feature powerful hydraulics, a spacious operator environment and excellent service access.</description>
<pubDate>Thu, 29 Nov 2012 00:00:00 CST</pubDate>
</item>
<item>
<title>New Cat&lt;sup&amp;#174;&lt;/sup&gt; D6K2</title>
<link>http://www.cat.com/cda/files/4086760/7/D6K2.doc</link>
<description>The new Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; D6K2 Track-Type Tractor delivers unmatched finish grading performance and improved fuel economy. New Stable Blade Control feature utilizes technology which complements operator blade control input, making it the best finish grading tractor in the industry. Eco Modes, both forward and/or reverse, improve fuel economy up to 22% depending on the applications for lower operating costs. The new D6K2 uses the powerful Cat C6.6 ACERT&lt;sup&gt;&amp;#153;&lt;/sup&gt; engine that meets Stage IIIB and Tier 4 Interim emissions requirements. K2 models feature hydrostatic drive with Traction Control, which reduces track slip at maximum load. New wider blades allow more ground to be covered in one pass and provide up to 8 % productivity improvement in slot dozing applications. New manual adjustable pitch allows the operator to control blade pitch fore/aft for maximum productivity in various material conditions. </description>
<pubDate>Fri, 14 Sep 2012 00:00:00 CDT</pubDate>
</item>
<item>
<title>Caterpillar Announces New Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; 300.9D, 301.4C, 302.7D CR Mini Excavators</title>
<link>http://www.cat.com/cda/files/3049476/7/282PR113TLessMHEX_3REV.doc</link>
<description>Caterpillar is extending its market leading range of mini excavators, with the addition of three models with operating weights of 2061 lbs (935kg), 3340 lbs (1515kg ) and 5886 lbs (2670kg). These additional models broaden the appeal of the Cat compact crawler excavator line-up, extending machine choices for customers in a variety of industry sectors.</description>
<pubDate>Fri, 16 Sep 2011 00:00:00 CDT</pubDate>
</item>
<item>
<title>Caterpillar Announces New High Flow Hydraulics Option for Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; Compact Loaders</title>
<link>http://www.cat.com/cda/files/3049511/7/204PR11B3HighFlow.doc</link>
<description>Caterpillar recently updated its range of Skid Steer Loaders and Multi Terrain Loaders from B2 to B3 series with many significant product enhancements. At the same time Caterpillar also introduced a new Compact Track Loader (CTL), the 259B3. Premium features such as an independent, fully suspended steel undercarriage, aggressive steel embedded rubber tracks, powerful hydraulics and refined operator&apos;s station make the 259B3 a durable, versatile machine that works productively in poor soils and harsh environments. </description>
<pubDate>Fri, 16 Sep 2011 00:00:00 CDT</pubDate>
</item>
<item>
<title>New Cat Rental Store&lt;sup&gt;&amp;#153;&lt;/sup&gt; website at &quot;CatRentalStore.com&#8221;</title>
<link>http://www.cat.com/cda/files/2677024/7/99PR11CatRentalStore.com.doc</link>
<description>Doing business with The Cat Rental StoreTM is now easier than ever for customers with Internet-enabled phones. When mobile users connect with http://catrentalstore.com, the site automatically serves the mobile version, allowing users quick access to an entire menu of services, all without bookmarking multiple URLs or downloading device-specific applications. </description>
<pubDate>Tue, 15 Mar 2011 00:00:00 CDT</pubDate>
</item>
<item>
<title>Cat&lt;sup&gt;&amp;#174;&lt;/sup&gt; 259B Series 3 Compact Track Loader - Release and Images</title>
<link>http://www.cat.com/cda/files/2504949/7/233PR10 259B3 Series-2504949_E.doc</link>
<description>The new 259B3 is a high-performance, highly maneuverable addition to the Cat&#194;&#174; Compact Track Loader (CTL) range. By combining its small-frame CTL platform with the Cat C3.4T DIT engine, high breakout forces and strong auxiliary hydraulic performance, Caterpillar designed the 259B3 as a &quot;power dense&quot; machine capable of taking on the toughest jobs in confined spaces. With premium features such as an independent, fully suspended steel undercarriage, aggressive steel embedded rubber tracks, powerful hydraulics and refined operator&apos;s station, the 259B3 completes the CTL line by providing a durable, versatile machine that works productively in poor soils and harsh environments.</description>
<pubDate>Wed, 20 Oct 2010 00:00:00 CDT</pubDate>
</item>
</channel>
</rss>