Units: US | Metric
An extensive line of Cat® Mini Hydraulic Excavators offers the performance to dig in and be productive on every job.
  • Net Power,
    13 hp
    9.6 kW
     to 
    65 hp
    48.5 kW
  • Operating Weight,
    2060 lb
    935 kg
     to 
    18519 lb
    8400 kg
  • Operating Weight with Cab,
    3417 lb
    1550 kg
     to 
    18519 lb
    8400 kg
» View Full Product Line


The D-Series Small Hydraulic Excavators include a world-class cab, a C4.2 engine with ACERT™ Technology and improved performance and lift capability with best in class versatility.
  • Flywheel Power,
    89 hp
    67 kW
     to 
    115 hp
    86 kW
  • Operating Weight,
    32600 lb
    14800 kg
     to 
    41010 lb
    18600 kg
  • Gross Power,
    122 hp
    91 kW
» View Full Product Line


Caterpillar Medium Hydraulic Excavators feature a new world-class cab, an ACERT engine with exceptional performance capabilities and proven reliability, improved performance attributes and best in class versatility.
  • Net Flywheel Power,
    148 hp
    110 kW
     to 
    232 hp
    173 kW
  • Operating Weight,
    51875 lb
    23530 kg
     to 
    87850 lb
    39845 kg
  • Operating Weight – Std. Undercarriage,
    51875 lb
    23530 kg
» View Full Product Line


The Caterpillar Large Hydraulic Excavators are for the customer who requires reliability and high production in bulk earthmoving applications and/or the capability to lift heavy pipe and structures in large water and sewer projects.
  • Net Flywheel Power,
    286 hp
    213 kW
     to 
    523 hp
    390 kW
  • Operating Weight,
    82000 lb
    37200 kg
     to 
    190016 lb
    86190 kg
  • Maximum Travel Speed,
    2.6 mph
    4.1 km/h
     to 
    3 mph
    4.9 km/h
» View Full Product Line


Ultra High Demolition Hydraulic Excavators have been developed with an emphasis on stability, durability and ease of use.
  • Net Power,
    270 hp
    200 kW
     to 
    530 hp
    390 kW
  • Operating weight,
    105601 lb
    47900 kg
     to 
    217596 lb
    98700 kg
  • Max tool weight (over the front),
    5512 lb
    2500 kg
     to 
    6614 lb
    3000 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com