Caterpillar offers two models of hydraulic excavator Waste Handlers designed and built for transfer station applications.
  • Net Flywheel Power,
    138 hp
    103 kW
     to 
    247 hp
    184 kW
  • Operating Weight,
    47644 lb
    21611 kg
     to 
    80265 lb
    36407.6 kg
  • Max. Reach,
    27.66 ft
    8.4 m
     to 
    31 ft
    9.4 m
» View Full Product Line


Track material handlers are purpose-built for scrap handling and bulk material handling applications with heavy counterweights, heavy-duty upper frames, wide carbodies, and material handling booms and sticks.
  • Net Flywheel Power,
    268 hp
    200 kW
     to 
    513 hp
    382 kW
  • Operating Weight,
    98386 lb
    44627 kg
     to 
    204184 lb
    92616 kg
  • Net Power - ISO 9249,
    268 hp
    200 kW
     to 
    513 hp
    382 kW
» View Full Product Line


Caterpillar’s lineup of wheel material handlers is ideally suited to scrap sorting and handling and millyard applications.
  • Maximum travel speed,
    16 mph
    25 km/h
  • ISO 9249,
    190 hp
    140 kW
  • High Range Max. Travel Speed,
    12.43 mph
    20 km/h
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com