Cat® Shaft jumbos come in two styles: slung-to-surface and installed on the galloway. Because of the various requirements of shaft sinking operations, Cat shaft jumbos are built to customer's specifications. They are offered in a 1-, 2-, or 3-boom configuration with electric/hydraulic and pneumatic versions. The electric power unit offers the advantage of lighter weight while the pneumatic power unit is preferred in situations where mine electricians are hard to come by.
  • Maximum Hole Size,
    3 in
    .91 mm
     to 
    4 in
    102 mm
  • Maximum Hole Depth,
    10.5 ft
    3.2 m
     to 
    14.6 ft
    4.42 m
  • Face Coverage Diameter (MD-105-SD) per Boom,
    32.83 ft
    10 m
  • Face Coverage Diameter (MD-135-SD) per Boom,
    38 ft
    11.59 m
  • Hydraulic Reservoir,
    40 gal
    170 L
     to 
    45 gal
    null
  • Overall Length (with TR12 ft feed, SJ105 Boom),
    31.2 ft
    9.5 m
  • Overall length (with TR16 ft feed, SJ105 Boom),
    37.5 ft
    11.5 m
  • Impact Energy,
    670 ft-lbf
    908.386 J
  • Rotation Speed,
    140 RPM
    140 RPM
     to 
    240 RPM
    240 RPM
  • Weight,
    265 lb
    120 kg
     to 
    660 lb
    300 kg
  • Maximum Hole Depth,
    10.5 ft
    3.2 m
     to 
    14.5 ft
    4.42 m
  • Overall Length,
    18 ft
    5.49 m
     to 
    23.2 ft
    6.76 m
  • Steel Length,
    12 ft
    3.66 m
     to 
    16 ft
    4.88 m
» View Full Product Line


Caterpillar offers a range of Underground Mining Trucks to match mineral conditions and maximize productivity. A range of size options and configurations (including Ejector Body options) are available to suit your specific needs.
  • Rated Power,
    2000 RPM
    2000 RPM
  • Gross Power – SAE J1995,
    408 hp
    304 kW
     to 
    805 hp
    600 kW
  • Gross Machine Operating Weight,
    132300 lb
    60000 kg
     to 
    242508 lb
    110000 kg
» View Full Product Line


Caterpillar offers a range of Underground Mining Loaders to match mineral conditions and maximize productivity. A range of size options and configurations (including Ejector Bucket options) are available to suit your specific needs.
  • Rated Power,
    1800 RPM
    1800 RPM
     to 
    2200 RPM
    2200 RPM
  • Gross Power – SAE J1995,
    165 hp
    123 kW
     to 
    447 hp
    333 kW
  • Nominal Payload Capacity,
    14991 lb
    6800 kg
     to 
    44092 lb
    20000 kg
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com