Articulated Trucks

Cat® Articulated Truck Highlights

  • Simple, easy operation and automotive style comfort – lets you focus on the work to be done.
  • Combined service points and extended service intervals – more time on the job, less time and money spent on servicing.
  • Standard dump or on-the-go ejector options -- faster cycle times and lower spreading costs.
  • Advanced suspension systems and traction control – delivering power to the ground in all conditions.
  • Cat dealer maintenance and repair programs – expert, on-site service when you need it.

Model shown represents features of the 740B Articulated Trucks.

Model shown represents features of the 740B Articulated Trucks.

  
  
ModelEngine ModelGross Power – SAE J1995Net Power – SAE J1349
»  725
Cat® C11 ACERT™
Cat® C11 ACERT™

309 hp
230 kW

301 hp
225 kW

»  730
Cat® C11 ACERT™
Cat® C11 ACERT™

325 hp
242 kW

317 hp
237 kW

»  730 Ejector
Cat® C11 ACERT™
Cat® C11 ACERT™

325 hp
242 kW

317 hp
237 kW

»  735
Cat® C15 ACERT™
Cat® C15 ACERT™

435 hp
324 kW

419 hp
313 kW

»  735B
Cat® C15 ACERT™
Cat® C15 ACERT™

452 hp
337 kW

437 hp
326 kW

»  740
Cat® C15 ACERT™
Cat® C15 ACERT™

469 hp
350 kW

453 hp
338 kW

»  740 Ejector
Cat® C15 ACERT™
Cat® C15 ACERT™

469 hp
350 kW

453 hp
338 kW

»  740B
Cat® C15 ACERT™
Cat® C15 ACERT™

489 hp
365 kW

474 hp
354 kW

»  740B EJ
Cat® C15 ACERT™
Cat® C15 ACERT™

489 hp
365 kW

474 hp
354 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com