Large Hydraulic Excavators

Overview
 

Cat Large Excavator Highlights

  • Cat ACERT™ technology works at the point of combustion to optimize engine performance and provide low exhaust emissions.
  • The optimized hydraulic system has been designed to provide reliability and outstanding controllability.
  • The operator station provides maximum space, wider visibility, and easy access to switches. All of this ensures the most comfortable working environment for the operator.
  • Many boom and stick options are available, offering a large range of configurations suitable for a wide variety of applications.
  • Cat designed excavator undercarriage is stable, durable, and low maintenance.
  • Caterpillar offers a wide variety of factory-installed auxiliary hydraulic and work tool options. This best-in-class versatility enhances performance and job site management.
  • Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
 

English / Metric toggle

Units: US | Metric
Units: US | Metric
  
  
Model Engine Model Net Flywheel Power Operating Weight
» •  345D L Cat® C13 ACERT™
380 hp
283 kW

100040 lb
45375 kg

» •  365C L Cat® C15 ACERT™
404 hp
302 kW

145430 lb
65960 kg

» •  385C L Cat® C18 ACERT™
513 hp
382 kW

187360 lb
84980 kg