Compact Wheel Loaders

Cat® Compact Wheel Loader Highlights:

Compact Wheel Loaders
  • Strong breakout forces, fast cycle times and aggressive performance packaged in one compact machine.
  • Superior reach, excellent visibility and low effort joystick control let you place material easily and efficiently.
  • Spacious cabs with joystick controls keep you comfortable throughout the work day.
  • Ride Control option provides an even more comfortable ride and greater material retention over rough terrain.
  • Skid Steer Loader style coupler on the 906H2, 907H2, and 908H2 allows the use of Cat® Skid Steer Loader attachments for increased versatility.
  • Tackle more jobs with one machine with the extensive line of Cat Work Tools available for the Compact Wheel Loader.
  
  
ModelNet PowerOperating WeightRated Bucket Capacity
»  914G2
95 hp
71 kW

17530 lb
7950 kg

1.7 yd3
1.3 m3

»  IT14G2
95 hp
71 kW

18632 lb
8450 kg

1.7 yd3
1.3 m3

»  906H2
69 hp
52 kW

12412 lb
5630 kg

1.18 yd3
0.9 m3

»  907H2
69 hp
52 kW

12809 lb
5810 kg

1.3 yd3
1 m3

»  908H2
69 hp
52 kW

14253 lb
6465 kg

1.4 yd3
1.1 m3

»  906H



 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com