Small Wheel Loaders

Cat® Small Wheel Loader Highlights

Small Wheel Loader

Cat® Small Wheel Loaders provide superior performance and versatility to help you get more done. Built to the same tough standards as the larger Cat Wheel Loaders, these machines are ideal for a wide range of jobs.

  • Optimized parallel lift Z-bar linkage combines the digging efficiency of a traditional Z-bar with tool carrier capabilities for superior performance and flexibility.
  • Large, spacious cab features excellent visibility, extremely low sound levels, automatic temperature control and ergonomic seat-mounted joystick controls so you can concentrate on your work.
  • Smooth hydrostatic transmission provides adjustable power to the ground and superb groundspeed control for fast digging cycles and the flexibility to perform a multitude of tasks.
  • Powerful hydraulic system senses demand and adjusts flow and pressure to match. Working with buckets, forks and other work tools has never been more efficient.
  • A new line of optimized Performance Series buckets, pallet and construction forks as well as a wide range of work tools are available in a Pin-On, Fusion™ and ISO interface to help you get more done.
  
  
ModelRated Net PowerOperating WeightBucket Capacities
»  924K
141 hp
105 kW

28360 lb
12868 kg

1.9 m3 - 5.0 m3 2.5 yd3 - 6.5 yd3
1.9 m3 - 5.0 m3 2.5 yd3 - 6.5 yd3

»  930K
154 hp
115 kW

30479 lb
13829 kg

2.1 m3 - 5.0 m3 2.7 yd3 - 6.5 yd3
2.1 m3 - 5.0 m3 2.7 yd3 - 6.5 yd3

»  938K
169 hp
126 kW

35104 lb
15928 kg

2.5 m3 - 5.0 m3 3.2 yd3 - 6.5 yd3
2.5 m3 - 5.0 m3 3.2 yd3 - 6.5 yd3

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com