Midsize Wheel Loaders

Cat® Midsize Wheel Loader Highlights

The Cat H Series Wheel Loaders answer today's need for high performance, maximum uptime and low cost operation. Designed to keep you competitive, these loaders let you finish the job faster and put more profit in your pocket.

  • Performance. The Cat H Series delivers on the need to work hard in all conditions. Repeatable fine modulation gives superior bucket control with less spillage. H Series electro-hydraulic implement controls and load-sensing hydraulic system with simultaneous lift and tilt capabilities offer better control with less effort.
  • Efficiency. Cat wheel loaders save you money by keeping operating costs to a minimum – getting more work done per unit of fuel used.
  • Compliance. These front-end loaders offer Tier 3 Emissions compliance through Acert Engine Technology as well as Stage II Sound compliance.
  • Comfort. H Series cabs are ergonomically designed with high comfort seats and optional ride control to offer best-in-class work environment.
  • Serviceability. Service points are easily accessible from ground level through the Hydraulic and Electrical Service Centers. These key features allow for ease of service for daily checks, extended service intervals and reducing owning and operating cost.

Caterpillar and your Cat dealer have the financing you need to put a new loader on you job site, and customize an insurance plan to protect your investment.


Cat 950K Midsize Wheel Loaders Exterior Virtual Product Tour

 

Model shown represents features of 950K Midsize Wheel Loaders

Cat 966K Midsize Wheel Loaders Exterior Virtual Product Tour

 

Model shown represents features of 966K and 972K Midsize Wheel Loaders

Cat 980K Midsize Wheel Loaders Exterior Virtual Product Tour

 

Model shown represents features of 980K Midsize Wheel Loaders

Cat 950K Midsize Wheel Loaders Interior Virtual Product Tour

 

Model shown represents features of 950K Midsize Wheel Loaders

Cat 966K Midsize Wheel Loaders Interior Virtual Product Tour

 

Model shown represents features of 966K and 972K Midsize Wheel Loaders.

Cat 980K Midsize Wheel Loaders Interior Virtual Product Tour

 

Model shown represents features of 980K Midsize Wheel Loaders.

Remote Monitoring

Caterpillar provides remote monitoring capabilities for Cat equipment and your entire fleet. Product Link provides vital information for tracking asset location, hours, diagnostic codes, idle time and events. Through the VisionLink secure user interface, you can monitor your fleet in real-time and manage assets to efficiently run your operation.

See how it pays to know Cat Product Link

Equipment Management and Health Monitoring

  • See your entire fleet at a glance
  • Reduce owning and operating costs
  • Comprehensive fleet management
  • Detailed asset management
  • Timely maintenance management
  • Customized alerts & displays

Monitor, Analyze, Enhance, Maintain

  • User friendly dashboard
  • Robust geo-fencing
  • Idle time vs. working time
  • Fast parts ordering
Cat Product Link Fleet Management Video
  
  
ModelNet Power – ISO 9249Operating WeightBucket Capacities
»  950K
211 hp
157 kW

42811 lb
19425 kg

2.50 to 9.20 m3 (3.25 to 12.00 yd3)
2.50 to 9.20 m3 (3.25 to 12.00 yd3)

»  950K Power Package
221 hp
165 kW

44064 lb
19993 kg

2.50 to 9.20 m3 (3.25 to 12.00 yd3)
2.50 to 9.20 m3 (3.25 to 12.00 yd3)

»  962K
221 hp
165 kW

45055 lb
20443 kg

2.50 to 9.20 m3 (3.25 to 12.00 yd3)
2.50 to 9.20 m3 (3.25 to 12.00 yd3)

»  966K
267 hp
199 kW

53311 lb
24189 kg

2.50 m3-9.20 m3 (3.25 yd3-12.00 yd3)
2.50 m3-9.20 m3 (3.25 yd3-12.00 yd3)

»  972K
288 hp
215 kW

57770 lb
26212 kg

2.90 m3-9.90 m3 (3.75 yd3-13.00 yd3)
2.90 m3-9.90 m3 (3.75 yd3-13.00 yd3)

»  980K
369 hp
274 kW

68862 lb
31244 kg

4.00 to 12.20 m3 (5.25 to 16.00 yd3)
4.00 to 12.20 m3 (5.25 to 16.00 yd3)

»  IT62H
211 hp
158 kW

42770 lb
19397 kg

3.25-4.25 m3 4.25-5.5 yd3
3.25-4.25 m3 4.25-5.5 yd3

»  IT38H



 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com