Vibratory Soil Compactors

Vibratory Soil Compactor Highlights:

  • Cat® engines are reliable, durable and powerful.
  • Extended service intervals reduce downtime and maintenance costs.
  • Pod style vibratory system ensure peak compaction performance and minimal service. High dynamic force helps achieve density in fewest number of passes.
  • Exclusive dual-pump propel system provides equipped machines with superior tractive effort and improved versatility.
  • Excellent serviceability.
  • Excellent visibility to the drum edge, tire edge and rear of machine.
  • Highly versatile with many productivity and efficiency options.
  • Large range of sizes and configurations to meet many needs.
  • Operator stations are designed for maximum comfort, easy control and excellent visibility.
  • AccuGrade Compaction GPS Mapping and Measurement package available as an option on some models.

Represents all B Series Vibratory Soil Compactors (CS54B)

  
  
ModelOperating Weight with CabCompaction WidthGross Power
»  CP44
16832 lb
7635 kg

66 in
1676 mm

100 hp
75 kW

»  CP54
25750 lb
11530 kg

84 in
2134 mm

130 hp
97 kW

»  CP54B
24539 lb
11135 kg

84 in
2134 mm

131 hp
98 kW

»  CP56
27452 lb
12452 kg

84 in
2134 mm

156 hp
116 kW

»  CP56B
25707 lb
11665 kg

84 in
2134 mm

157 hp
117 kW

»  CP64
32062 lb
14543 kg

84 in
2134 mm

156 hp
116 kW

»  CP68B
32370 lb
14685 kg

84 in
2134 mm

157 hp
117 kW

»  CP74
34315 lb
15565 kg

84 in
2134 mm

156 hp
116 kW

»  CP74B
36048 lb
16355 kg

84 in
2134 mm

173.7 hp
129.5 kW

»  CP76
37759 lb
17127 kg

84 in
2134 mm

174 hp
130 kW

»  CS44
15961 lb
7240 kg

66 in
1676 mm

100 hp
75 kW

»  CS54
23900 lb
10840 kg

84 in
2134 mm

130 hp
97 kW

»  CS54 XT
27249 lb
12360 kg

84 in
2134 mm

130 hp
97 kW

»  CS54B
23265 lb
10555 kg

84 in
2134 mm

131 hp
98 kW

»  CS56
27571 lb
12506 kg

84 in
2134 mm

156 hp
116 kW

»  CS56B
25346 lb
11500 kg

84 in
2134 mm

157 hp
117 kW

»  CS64
31901 lb
14470 kg

84 in
2134 mm

156 hp
116 kW

»  CS68B
31572 lb
14325 kg

84 in
2134 mm

157 hp
117 kW

»  CS74
34584 lb
15687 kg

84 in
2134 mm

156 hp
116 kW

»  CS74B
35264 lb
16000 kg

84 in
2134 mm

173.7 hp
129.5 kW

»  CS76
37457 lb
16990 kg

84 in
2134 mm

174 hp
130 kW

»  CS76 XT
41542 lb
18843 kg

84 in
2134 mm

174 hp
130 kW

»  CS78B
41214 lb
18700 kg

84 in
2134 mm

173.7 hp
129.5 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com