Screeds

Cat Screeds Caterpillar Screed Cat Screed Caterpillar Screeds Screeds Screed

Cat® Screeds can be configured to match any paving application - from highways to city streets to parking lots. Even when set up for maximum paving width, Cat Screeds resist flexing due to unique, robust guide tube design. Select front-mount or rear-mount hydraulic screed extensions, both with optional power-extending main frames.

Caterpillar has a full line of vibratory and tamper bar screeds to cover all paving widths while producing high density layers on asphalt as well as other granular materials. User-friendly controls simplify tamper setup and vibrating frequencies to match production rate, paving depth and paving speed. Operators can easily adjust the ramp time for tamping speed.

Cat Screeds are simple to set up for consistently smooth transverse joints and minimum screed plate wear. Heavy-duty frames on both 2.5 m (8.0') and 3.0 m (10') screeds allow installation of bolt-on screed extensions for extra-wide paving.

FEATURES

  • Smooth Results
  • High Density Screed
  • Leading Edge Technology
  • Advanced Screed Control
  • Fast Heating Screeds (Electric, LPG)
  • Excellent Service and Reliability

ADVANCED ELECTRIC SCREED HEAT.

Touch-pad technology with multi-zone heating and even-heat distribution.

Check out our full line of screeds below.

MAXIMIZE DENSITY BEHIND THE SCREED.

Check out our full line of tamper bar and vibratory screeds below.

FAST HEATING ELECTRIC SCREEDS.

Easy-to-use electric screed heat system quickly gets
the screed up to temperature for fast starts.

Learn more about Cat® screeds below.

 
  
  
ModelWeight with Electric HeatStandard Paving Width RangeMaximum Paving Width
»  AS2252C
6000 lb
2721 kg

2.5-444 m (8.2-14.5 ft)
2.5-444 m (8.2-14.5 ft)

20.3 ft
6.2 m

»  AS2302C
6800 lb
3084 kg

3-5.5 m (10-18 ft)
3-5.5 m (10-18 ft)

24 ft
7.3 m

»  AS3251C
6450 lb
2925 kg

2.4-4.7 m (8-15.5 ft)
2.4-4.7 m (8-15.5 ft)

20.17 ft
6.15 m

»  AS3301C
6450 lb
2925 kg

3-5.9 m (10-19.5 ft)
3-5.9 m (10-19.5 ft)

26.16 ft
7.9 m

»  AS4251C
8233 lb
3730 kg

2.55-5 m (8.3-16.3 ft)
2.55-5 m (8.3-16.3 ft)

26.3 ft
8 m

»  AS4252C
7055 lb
3200 kg

2.55-5 m (8.3-16.3 ft)
2.55-5 m (8.3-16.3 ft)

26.3 ft
8 m

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com