Open Bowl Scrapers

Open Bowl Scraper Highlights:

Open Bowl Scraper

Cat® Wheel Tractor-Scrapers have a reputation for major infrastructure work. Jobs like airports and dams and interstate road building - jobs that require moving large amounts of dirt with little time. But did you also know Cat wheel tractor-scrapers are hard at work clearing greenfield coal mines, removing overburden, digging partings and reclaiming mine sites?

  • Quick load/unload.
  • Spread evenly on the go.
  • Broad material appetite.
  • Low cost/high production.
  • Loaded Haul: 500 ft - 8,000 ft
  • Ideal for varying material conditions.
  • Ideal for moving high volume of material.
Cat 637G Open Bowl Scrapers Exterior Virtual Product Tour

 

Model shown represents features of 637G Open Bowl Scrapers only.

Model shown represents features of 627H Open Bowl Scrapers only.

Model shown represents features of 623H Open Bowl Scrapers only.

Cat 637G Open Bowl Scrapers Interior Virtual Product Tour

 

Model shown represents features of 637G Open Bowl Scrapers only.

Model shown represents features of 627H Open Bowl Scrapers only.

Model shown represents features of 623H Open Bowl Scrapers only.

  
  
ModelFlywheel Power: Tractor/ScraperScraper Capacity: HeapedTop Speed (Loaded)
»  621H
304 kW (407 hp)
304 kW (407 hp)

24 yd3
18.3 m3

33.5 mph
53.9 km/h

»  627H
304 kW (407 hp)/216 kW (290 hp)
304 kW (407 hp)/216 kW (290 hp)

24 yd3
18.3 m3

33.5 mph
53.9 km/h

»  631G
373 kW (500 hp)
373 kW (500 hp)

34 yd3
26 m3

33 mph
53.5 km/h

»  637G
211 kW (283 hp) / 373 kW (500 hp)
211 kW (283 hp) / 373 kW (500 hp)

34 yd3
26 m3

33 mph
54.9 km/h

»  657G
447 kW (600 hp) / 337 kW (451 hp)
447 kW (600 hp) / 337 kW (451 hp)

44 yd3
33.6 m3

33 mph
55.7 km/h

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com