Wheel Excavators

Overview
 

Wheel Excavator Highlights:

  • The versatility and mobility of a D-Series Wheeled Excavator often enables you to complete jobs using fewer machines in less time.
  • Ideally suited for a number of applications, like ditch cleaning or road maintenance that require travel while using a work tool.
  • Able to travel up to 23 mph (37km/h), wheeled excavators can move quickly from job to job minimizing the need for additional transportation.
  • Multiple auxiliary hydraulic options enable you to utilize a wide range of work tools.
  • With a tool control system, you can preprogram flow and pressure for up to 10 different hydraulic work tools.
  • Best in class visibility, to front, upwards and to both sides, standard rear video camera, which displays on monitor in cab.
  • Ground-level service points provide safer conditions for fleet maintenance.

  
  
ModelEngine ModelNet PowerMaximum Travel Speed
»  M313D
Cat® C4.4 with ACERT™ Technology
Cat® C4.4 with ACERT™ Technology

128 hp
95 kW

23 mph
37 km/h

»  M315D
Cat® C4.4 with ACERT™ Technology
Cat® C4.4 with ACERT™ Technology

137 hp
101 kW

21 mph
34 km/h

»  M316D
Cat® C6.6 with ACERT™ Technology
Cat® C6.6 with ACERT™ Technology

158 hp
118 kW

23 mph
37 km/h

»  M318D
Cat® C6.6 with ACERT™ Technology
Cat® C6.6 with ACERT™ Technology

166 hp
124 kW

23 mph
37 km/h

»  M322D
Cat® C6.6 with ACERT™ Technology
Cat® C6.6 with ACERT™ Technology

165 hp
123 kW

15.6 mph
25 km/h

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com