345D L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C13 ACERT™
Cat® C13 ACERT™
Net Flywheel Power
380 hp
283 kW
Net Power – ISO 9249
380 hp
283 kW
Net Power – SAE J1349
380 hp
283 kW
Net Power – EEC 80/1269
380 hp
283 kW
Bore
5.1 in
130 mm
Stroke
6.2 in
157 mm
Displacement
763 in3
12.5 L
Cylinders
6
6

Weights

Operating Weight
100040 lb
45375 kg
Operating Weight – Long Undercarriage
100040 lb
45375 kg
Operating Weight – Long Variable
108610 lb
49265 kg

Operating Specifications

Max Reach at Ground Level
42.5 ft
12.96 m
Max Digging Depth
29.3 ft
8.92 m
Max Bucket Capacity
5 yd3
3.8 m3
Nominal bucket weight
3880 lb
1762 kg
Bucket digging force - Normal
39300 lb
175 kN

Track

Number of Shoes (each side) – Long Undercarriage
52
52
Number of Track Rollers (each side) – Long Undercarriage
9
9
Number of Carrier Rollers (each side)
2
2

Swing Mechanism

Swing Speed
8.9 RPM
8.9 RPM
Swing Torque
109560 lb ft
148.5 kN·m

Drive

Maximum Travel Speed
2.9 mph
4.7 km/h
Maximum Drawbar Pull – Long Undercarriage
75920 lb
337.7 kN

Hydraulic System

Main System – Maximum Flow (Total)
194 gal/min
734 L/min
Maximum Pressure – Equipment – Normal
5080 psi
35000 kPa
Maximum Pressure – Equipment – Heavy Lift
5511 psi
38000 kPa
Maximum Pressure – Travel
5080 psi
35000 kPa
Maximum Pressure – Swing
4550 psi
31400 kPa
Pilot System – Maximum Flow
11 gal/min
43 L/min
Pilot System – Maximum Pressure
596 psi
4110 kPa
Boom Cylinder – Bore
6.3 in
160 mm
Boom Cylinder – Stroke
62 in
1575 mm
Stick Cylinder – Bore
7.5 in
190 mm
Stick Cylinder – Stroke (for Long Reach and Reach fronts)
70 in
1778 mm
Stick Cylinder – Stroke (for Mass Excavation fronts)
69.2 in
1758 mm
TB Family Bucket Cylinder – Bore
6.3 in
160 mm
TB Family Bucket Cylinder – Stroke
53.4 in
1356 mm
UB Family Bucket Cylinder – Bore
6.7 in
170 mm
UB Family Bucket Cylinder – Stroke
55 in
1396 mm
Main Normal Relief Pressure
5080 psi
35000 kPa

Service Refill Capacities

Fuel Tank Capacity
186 gal
705 L
Cooling System
9.4 gal
35.5 L
Engine Oil
11 gal
42 L
Swing Drive (each)
2.6 gal
10 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
150 gal
570 L
Hydraulic Tank
64 gal
243 L

Sound Performance

Performance
ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements
ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB 88 and ISO 10262-1998
SAE J1356 FEB 88 and ISO 10262-1998
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com