Upper Frame and CounterweightPurposely designed and built for extreme conditions.
Front PartsAll Caterpillar® booms and sticks have internal baffles which give the structures extra strength and durability. They are designed based on a precise finite element analysis that highlights all the potential stress areas under all possible load cases. These specific areas are then reinforced accordingly.
Caterpillar excavator booms and sticks are built for performance and long service life. - Castings and forgings are used at high stress areas such as boom nose, boom foot, boom cylinder and stick foot.
- Large, welded, box-section structures with thick, multi-plate fabrications in high-stress areas to better withstand torsional loads.
- All booms and sticks go through a stress relief heat treatment to maximize fatigue life and durability.
Tool Cylinder ProtectionTo prevent damage to the tool cylinder rod caused by falling concrete and debris, the tool cylinder is equipped with a heavy duty metal cover. Thanks to its unique construction, the cover protects the cylinder rod in every position.
Demolition SticksThe Demolition sticks are made of thick plates (on top, bottom and side) and have additional internal baffles to improve their resistance to torsion stresses. They also feature hardened bores at all connections (connections with boom and tool linkage). Additional wear plates on the bottom side and around the nose extend the whole stick life.
Reliability Several major features make the Caterpillar Ultra High Demolition (UHD) models the most reliable machines in demolition applications. » Learn More
Hydraulically Tiltable CabThe hydraulically tiltable cab tilts back to further improve upward visibility and to allow the operator to adopt a more comfortable body position. The tiltable cab is integrated into the upper frame and therefore does not increase the machine's shipping height. Moreover, because of the integration into the upper frame, no tilt parts are exposed to the demolition environment. To reduce vibrations and sound, the cab shell is attached to the frame with viscous mounts.
Automatic Climate ControlFully automatic climate control adjusts temperature and flow and determines which air outlet is best in each situation.
High Visibility Demolition CabThe thick laminated safety glass front window is one-piece with a bottom mounted parallel wiper for excellent visibility. For enhanced upward visibility, the impact resistant top window extends completely to the rear and has a wiper and washer.
Falling Object GuardThe ISO 10262-1998 and SAE J1356 certified falling object guard on top and front of the cab is standard. The crossbars of the top guard are angled in line with the operator’s sight for enhanced visibility of the work tool. The front guard swings out for easier windshield cleaning.
Operator Comfort and Safety Operator comfort and safety is critical in demolition applications. » Learn More
Working HeightWhile the maximum pin height is given as a reference to compare machines, the actual “working height” is always different. An experienced operator will never work above a safety line that extends from the front edge of the tracks and follows a “1:2” rule (2 meters of vertical height for 1 meter of horizontal reach). Working under this line is generally accepted as a safety rule to avoid any risk of debris falling on the machine. Caterpillar UHD excavators have been purposely designed with the “1:2” line in mind and show therefore best working heights and enhanced performances along that line.
Dedicated UHD Tool LinkageBecause UHD applications require different working positions than standard applications, CAT engineers developed a purpose-designed linkage for the UHD front parts. Besides providing an optimized working envelope, this linkage also greatly improves the tool controllability.
Productivity Cat Ultra High Demolition (UHD) machines are designed for maximum productivity in all demolition applications. » Learn More
Retrofit (short 2P)A short boom nose can be hooked onto the bottom foot. To maximize the machine's extreme versatility, this boom nose can be put in two different positions. The straight position is ideal for working in above ground level applications, such as low level demolition or sorting. The bent position can be used for applications such as digging or truck loading. Optional medium pressure lines also enable the use of tilting buckets and tool rotation.
Boom Hook SystemThe front parts are equipped with a reliable and safe hook system between the boom foot and boom nose. Compared to the traditional pin-mounted joint, the hook system significantly reduces the time needed to change between the Ultra-high front parts and the retrofit configurations. In principle, the
boom hook system consists of a hook to pick up the front parts and a mechanical expander pin to secure them onto the boom foot. The absence of any hydraulic parts, as well as a full length heavy duty one-piece securing
pin, ensure safe and reliable operation. The operator has an excellent view of the hook system from the cab to easily change the front parts.
Hydraulic Quick Disconnects and Face-to-Face Ball ValvesOn 330D, the hydraulic lines between boom foot and boom nose
are fitted with hydraulic quick disconnects to even further reduce the time needed to change the front parts. Oil spillage and contamination is reduced through the quick disconnects flat-face design. On larger models, face-to-face ball valves assure the unmatched reliability required for high hydraulic flows.
Tool Control SystemTen hydraulic pump flow and pressure settings can be preset on the monitor (Electronic Control System), eliminating the need to adjust the hydraulics each time a tool is changed. Selecting the proper setting from the monitor's menu instantly provides the operator with the correct amount of flow and pressure for the tool. The unique Cat proportional sliding switches provide modulation to the tool and make precision work easy.
Versatility The extreme versatility of the Cat Ultra High Demolition (UHD) models enable these machines to work in a wide range of applications, like truck loading. » Learn More
Hydraulic Variable Gauge Undercarriage (HVG)The hydraulic variable gauge undercarriage increases the stability through increased track gauge in working position, as well as by lowering the center of gravity of the machine. The non-bolt joint allows a change from shipping to working width, or reverse, in less than one minute. Standard on the 330D UHD.
Undercarriage Hydraulic adjustable undercarriage is standard on the 330D UHD. » Learn More
Quick CouplersWith the addition of a coupler system, exchanging work tools is fast and easy - improving overall production, and increasing machine versatility. Couplers can connect to a wide variety of work tools including Grapples, Shears, and Multi-processors
Sorting and Demolition Grapples- Productive in Demolition
- Easily Positioned and Maneuvered
- Built for Durability
Multi-Processors- Extreme Versatility
- Maximum Productivity
- Durable Work Tool
- Low Noise Level
Mobile Shears- Complete Solution
- 360° Rotation, Efficient Jaw Design, Fast Cycle Times
- Built Durable
Work Tools The right work tools are critical when it comes to getting the best productivity and flexibility from a machine. » Learn More
|