Stick OptionsThe 345C Material Handler is available with a choice of two different stick lengths. The 7.3 m (24'3") material handling stick which gives a 16.5 m (54'2") max-reach front linkage and the 9.1 m (29'10") material handling stick which gives a 18 m (59'0") max-reach front linkage.
Stress Relieving Booms and SticksBuilt to maximize strength and minimize structure weight.
Efficient Design of Welded Box-section StructuresThe design with thick, multi-plate fabrications in high stress areas allows structures to flex, dissipating stresses and maximizing strength.
345C MH Two-piece Fronts by Caterpillar The two-piece fronts meet your material handling needs with excellent lift performance and working range whether operating in close or at full reach. Built for strong performance and long service life. » Learn More
PerformanceThe C13 with ACERT Technology offers 21% greater displacement than the 3176C, and runs at 10% lower speeds for better fuel economy and reduced wear. The 345C MH, equipped with a C13 engine, provides 8% more horsepower compared to the 3176C in the 345B Series II MH.
Fuel ConsumptionWith ACERT Technology, the C13 engine meets U.S. EPA Tier 3 emissions regulations while delivering good fuel economy.
EmissionsACERT Technology is a differentiated technology that reduces emissions at the point of combustion. The technology capitalizes on Caterpillar’s proven leadership in three core engine systems: fuel, air and electronics.
Low Sound and Vibration LevelsThe engine mounts are rubber-isolating mounts matched with the engine package to provide optimum sound and vibration reduction. Another benefit of ACERT Technology, the C13 engine can shape the rate of fuel injection, a process that reduces engine noise levels and vibration.
Fuel SystemsThe Cat C13 engine features electronic controls that govern the mechanically actuated unit fuel injection (MEUI) system. MEUI provides the high-pressure required to help reduce particulate emissions and deliver better fuel economy through finer fuel atomization and more complete combustion.
Cooling SystemsStandard screens at the radiator inlet along with an optional automatic reversing fan keep the radiator and oil cooler clean in dirty scrap yard environments to ensure optimum cooling performance.
Air CleanerThe radial seal air filter features a double-layered filter core for more efficient filtration and is located in a compartment behind the cab. A warning is displayed on the monitor when dust accumulates above a preset level.
TurbochargerThe Cat C13 engine uses a Wastegate Turbocharger for improved performance. This turbocharger controls the air volume to the cylinders and works efficiently during low and high load conditions.
Cold Weather StartStarting package consists of four batteries, heavy-duty harness, large capacity starting motor and the ether starting aid. With this standard feature, the 345C MH has the capability to start at -32° C (-25.6° F).
C13 Engine with ACERT® Technology Built for power, reliability, economy and low emissions. » Learn More
Advanced Carbody DesignAdvanced carbody design stands up to the toughest applications. - Modified X-shaped box-section carbody provides excellent resistance to torsional bending.
- Upper structure weight and stresses are distributed evenly across the full length of the track roller frame.
- Track roller frames may be extended to provide 4470 mm (14'8") overall width with 750 mm (30") track shoes. Track frames are bolted to the carbody and may be removed for shipping.
- Robotic welding helps ensure consistent, high-quality welds throughout the manufacturing process.
Thicker Carbody PlatesThicker carbody plates and increased box-section height provide increased weight and load capacities.
Robot-welded Track Roller FramesPress-formed, pentagonal units deliver exceptional strength and service life.
Upper FrameIs specifically designed for the scrap and material handling market. It is built of higher strength material and thicker steel sections to handle the increased swing loads developed with the longer fronts and heavier counterweights used in material handling. - Boom tower doubler plates add reinforcement for increased side loads and payloads.
- Box-section reinforcement of the cab outrigger frames support cab risers.
- Box-section cylinder mounts help handle increased torsional loads and payloads.
- Horizontal mounting plates provide more surface area for swing drive and swing bearing mounting bolts to handle increased loads and movement.
- Outer frame utilizes curved side rails, which are die-formed, for excellent uniformity and strength throughout the length.
- Inverted U-channels span the width of the main frame and are formed, rather than fabricated, for superior strength and reduced weight.
- Boom foot and engine mount areas are reinforced for additional strength.
- Sheet metal supporting structure is improved by integrating the mounting into upper frame structure.
Structures The 345C MH structural components are the backbone of the machine's durability. » Learn More
Material Handler HydraulicsSpecifically designed to meet your hydraulic attachment requirements, the grapple open/close circuit works with the other implement circuits to deliver smooth, simultaneous, multi-function control. The rotate circuit provides a separate 43 L/min (11 gpm) gear pump and fully adjustable control valve, which allows this configuration to meet various grapple manufacturer’s flow requirements. A separate fixed displacement gear pump is used to provide the hydraulic power to run a 25 kW generator system.
Caterpillar 25 kW Solid State Generator SetPowers magnets up to 1829 mm (72 in) in diameter. A Caterpillar state-of-the-art electronic magnet controller and generator are linked to provide trouble free service. The new controller completely eliminates traditional contactor maintenance and it is supported and warranted through your Cat dealer.
Right Front Corner GensetThe generator is now mounted on the right front corner of the machine upper to improve serviceability.
Cat Material Handler Hydraulic Systems The 345C MH hydraulic system is designed to handle the specific requirements of the Material Handling Industry. » Learn More
Orange Peel GrapplesThe 1.5 yd3 (1.15 m3) and the 2.0 yd3 (1.53 m3) Orange Peel Grapples are available attachments.
Work Tool RecommendationsThe 1.5 yd3 (1.15 m3) grapple is recommended for the 18 m (59'0") Material Handler front and the 2.0 yd3 (1.53 m3) grapple is recommended for the 16.5 m (54'2") Material Handler front.
Work Tool SelectionWhen choosing a work tool, please consider the work tool application, the variation of the density of the material to be handled and productivity requirements. Check with your Cat Dealer for more details on specifications, sizes and other work tool types.
Walker Scrapmaster Series Scrap Handling Magnet1829mm (72") diameter, cast steel case, alloy steel suspension chain. For use with Cat 16.5 m (54'2") MH front.
Work Tools Orange Peel Grapples and Walker magnets are offered to maximize performance of the 345C Material Handler. » Learn More
A New Cab Mounted Magnet System Monitor/ControlProvides system information to the operator through a series of indicators, lights and a rotary selector switch. The indicator lights provide the following information. Magnet “On”: Magnet is turned on. Generator “Hot”: Generator is overheated and must be cooled down. The generator should be run under “no load” until the indicator turns off. Voltage Fault: Voltage too high or too low. May indicate service is required. Ground Fault: The magnet, generator or cable is grounded. Service is required. Over 75% Duty Cycle: The “magnet on” time exceeds 7.5 minutes in a ten minute time frame indicating the operator technique needs to be adjusted.
Sealed Greased TrackThe 345C MH comes standard with the new grease lubricated track called GLT4. The track links are assembled and sealed with grease to decrease internal bushing wear, reduce travel noise and extend service life lowering operating costs.
Wide 3720 mm (12'2") Track GaugeProvides the over-the-side stability required to handle heavy loads and improve productivity. Carbody plates are 5 mm thicker than standard, high strength swing bearing bolts plus larger box-section height team up to provide superior joint retention and durability in material handling applications.
Caterpillar Designed and Built, 1.9 m (6'5") Cab RiserThe cab riser gets your operator to an operating height with excellent visibility for loading or unloading your processing equipment, trucks and rail cars. Access to the cab is provided by a platform which extends around the riser to allow windshield cleaning. The cab riser can also be manually tilted forward 90° for shipping.
Hydraulic Cab RiserOptional hydraulic cab riser provides up to 8'6" (2.6 m) of additional operating height. There is easy access to the cab platform provided by handrails attached to the riser.
Rotary Selector SwitchAllows the operator to optimize the magnet performance for different grades of scrap from within the cab.
Additional Features The 345C MH has been designed with many benefit adding features to enhance the machine's performance in material handling applications. » Learn More
Faster, Easier MaintenanceThis means improved uptime and a better value.
More Ground Level Service PointsThere are more ground level service points for fuel-water separator, engine oil filter, battery, radiator fluid level, window washer fluid level and pilot system filter.
Improved Filters and Filter LocationsThe improved filters and filter locations make maintenance easier. Two hydraulic capsule filters are mounted outside hydraulic tank. New design avoids spills and contamination during replacement. Indicator in cab signals when the filter needs to be replaced, extending filter service life. Radial seal air cleaner has double layered filter core for better filtration. No tools required to change. Operator is alerted to clogs. Engine oil filter is located in the pump compartment for easy access. Filter opening faces up to avoid spills during changes. Pilot hydraulic system filter keeps contaminants away from the pilot system. This system includes a Scheduled Oil Sampling port to simplify sampling. Swing and travel motor case drain filter removes contaminants, keeping them from returning to the tank.
Easy Clean-out Engine and Hydraulic Cooling CoresAre provided for operating in debris-laden environments. The oil cooler and condenser slide outboard, providing ample space between the oil cooler and radiator cores for easy and efficient cleaning.
Water SeparatorThe water separator removes water from fuel even when under pressure and is located in the radiator compartment for easy access.
Remote Greasing BlockThe remote greasing block on the boom and stick and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit ControlThe electronic power unit control has diagnostic capabilities for Cat Dealer’s use.
• Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Serviceability Simplified service and maintenance features save you time and money. » Learn More
Customer Support AgreementsCat Dealers offer a wide range of services under a customer support agreement when equipment is purchased. The dealer will help choose a plan that can cover everything from machine and attachment selection to replacement for the best return on your investment.
SelectionMake detailed comparisons of the machine being considered before a purchase. How long do components last? What is the cost of preventative maintenance? What is the true cost of lost production? Your Cat Dealer can give precise answers to these questions.
PurchaseLook past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
MaintenanceChoose from a wide range of maintenance services at the time you purchase a machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
ReplacementRepair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
Product SupportCat Dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Complete Customer Support Cat Dealer services help you operate longer with lower costs. » Learn More
|