TH255 Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

TH255 Telehandler

The TH255 super compact telehandler, with its 2-section boom, is built to provide you with maximum mobility and maneuverability in tight access areas.
Specifications

Engine

Engine Model
Cat® C4.4 DIT, Tier 3
Cat® C4.4 DIT, Tier 3
Gross Power
84 hp
63 kW
Maximum Torque
260 lb ft
353 N·m
Benefits & Features
Operator Station
The operator station in the new TH255 provides maximum space, good visibility and easier access to all controls. Overall, the new cab provides a comfortable environment for the operator.
» Learn More


Ease of Operation
Ease of operation was paramount in the design of the new TH255.
» Learn More


Performance
The TH255 delivers maximum mobility and maneuverability to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat® C4.4 DIT, Tier 3
Cat® C4.4 DIT, Tier 3
Gross Power
84 hp
63 kW
Maximum Torque
260 lb ft
353 N·m
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
10800 lb
4899 kg

Operating Specifications

Rated Load Capacity
5500 lb
2500 kg
Maximum Lift Height
18.4 ft
5608 mm
Load at Max Height - No Stabilizers
4400 lb
2000 kg
Maximum Forward Reach
10.83 ft
3302 mm
Load at Max Reach - No Stabilizers
1800 lb
816 kg
Top Travel Speed
18 mph
29 km/h
Load at Max Height
4400 lb
2000 kg
Load at Max Reach
1800 lb
816 kg
Load at Maximum Height
4400 lb
2000 kg
Load at Maximum Reach
1800 lb
816 kg

Dimensions

Height
6.3 ft
1920 mm
Width
5.96 ft
1816 mm
Wheelbase
7.5 ft
2286 mm
Length to Fork Face
12 ft
3658 mm
Ground Clearance
11 in
279 mm
Turning Radius Over Tires
10.5 ft
3200 mm

Tires

Standard
12.00 x 16.5 Pneumatic
12.00 x 16.5 Pneumatic
Optional Construction
14.00 x 17.5 Pneumatic or FF
14.00 x 17.5 Pneumatic or FF

Hydraulic System

Auxiliary Hydraulic Supply
3600 psi
248.2 bar
Pump Type
single-section gear
single-section gear

Service Refill Capacities

Fuel Tank
24 gal
91 L
Hydraulic Tank
23.51 gal
89 L
Hydraulic System
25.89 gal
98 L

Hydrostatic Transmission

Number of Speed Ranges (forward/reverse)
variable hydrostatic transmission
variable hydrostatic transmission
Max Travel Speed
18 mph
29 km/h
Maximum Travel Speed
18
18

Boom Performance

Boom Up
6.2 Seconds
6.2 Seconds
Boom Down
4.3 Seconds
4.3 Seconds
Tele In
3.4 Seconds
3.4 Seconds
Tele Out
6.3 Seconds
6.3 Seconds
Crowd Forward (dump)
2 Seconds
2 Seconds
Crowd Backward
2.4 Seconds
2.4 Seconds
Boom Breakout Force
7650 lb
34.03 kN
Drawbar Pull (Basic)
8700 lb
38.7 kN

Brakes

Parking Brake
wet disc spring-applied hydraulic release
wet disc spring-applied hydraulic release

Axles

Manufacturer
Spicer - Dana
Spicer - Dana

Benefits & Features

Control Layout

All day operator comfort and efficiency is ensured through our easy to read control layout.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with OROPS/EROPS protection.

Electronic Machine Information Display

Communicates essential technical data to facilitate easier machine operation.

Joystick

The single joystick control with rocker switch is easier to operate and has multi-function capability.
Operator Station
The operator station in the new TH255 provides maximum space, good visibility and easier access to all controls. Overall, the new cab provides a comfortable environment for the operator.
» Learn More


Ease of Operation
Ease of operation was paramount in the design of the new TH255.


Lift Height

The TH255 can lift and place materials to a maximum height of 5.6 m (18 ft 4 in).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TH255 delivers.

Maneuverability

The TH255 offers excellent maneuverability, due to its tight turning circle and three steering modes.

Steering Modes

The TH255 offers three steering modes (2-wheel, crab and 4-wheel steer) and full-time 4-wheel drive for non-slip, steady navigation to allow an operator to more easily position the machine.
Performance
The TH255 delivers maximum mobility and maneuverability to meet your specific job site needs.
» Learn More


Caterpillar Engine

The TH255 features a reliable turbo charged engine, which is certified to meet the Stage IIIA (Tier 3) emission regulations.

Transmission

The TH255 features a hydrostatic transmission with a 56cc variable displacement piston pump and a variable displacement piston motor.

Axles

Durable planetary axles with fulltime 4-wheel drive are features on the TH255 providing a 40 degree steering angle for outstanding maneuverability.
Power Train
The TH255 Telehandler powertrain delivers ultimate performance in the toughest of working conditions.
» Learn More


Coupler System

For added versatility, choose either the standard universal-style skid steer loader (SSL) coupling system that's compatible with many Cat skid steer loader work tools or the optional telehandler-style coupler system. When choosing the telehandler-style coupler system, a hydraulic Quick Coupler is available to allow the operator to quickly change non-hydraulic work tools without leaving the cab.
Versatility
Redefine the traditional role of a Telehandler with the Cat TH255.
» Learn More


Ease of Access

Cost of ownership starts with ease of service. All Cat Telehandler service points are accessible and major components are within reach at ground level due to the machine's overall design.

Daily Maintenance

Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.

Service Intervals

Engine oil, filter changes and routine lubrication are now only required every 500 hours.
Cost of Ownership
The TH255 Telehandler has been specifically designed to lower your owning and operating costs.
» Learn More


Standard / Optional Equip.

TH255 Standard Equipment

TELESCOPIC BOOM
Auxiliary Hydraulic Circuit routed to front of boom for use with worktools.
Boom angle indicator
Single auxiliary to the boom head
ELECTRICAL
Alternator, 75-amp
Caterpillar battery, maintenance-free, 12 volt, 1000 CCA; available with optional disconnect switch
Alarm, back up
OPERATOR STATION
Canopy, OROPS
Joystick, single, multifunction and fully proportional
Seat, full suspension, heavy duty vinyl with Cat logo, seat belt
Steering wheel spinner knob
Floor mat, heavy duty
Right and left side rear view mirror
Instrument panel and switches illuminated for night operation. Indicators include machine hours, fuel level, steer mode selection, low engine oil pressure
Fixed steering column
Front windshield wiper for enclosed cab
Horn
POWER TRAIN
Engine, Cat C4.4 Tier 3, DIT
Transmission, hydrostatic propel drive
Direction change, single lever, column mounted
Caterpiller filters, hoses, and couplings
Axles, front axle rigid-mount to frame, rear axle trunnion-mount to frame, total gear ratio at wheel hubs: 1:13.647
Steering, 3-modes (crab, four-wheel and two-wheel)
Parking brake with indicator light, wet disc spring-applied hydraulic release
STRUCTURE
Chassis, fixed frame
TIRES
12.00 x 16.5 Pneumatic
OTHER EQUIPMENT
Integrated lift and tie down points
Standard Cat color paint

TH255 Optional Equipment

ELECTRICAL
Work Light Group: 4 Cab mounted headlights -- 2 forward, 2 rearward; 2 Boom Mounted Lights, 1 Rotating Beacon
Road Light Group -- Headlights, Brake Lights, Turn Signals
Battery Disconnect
OPERATOR STATION
Air conditioning
Auxiliary hydraulics for Hydraulic Work Tools (one function)
EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
Skylight Wiper
Brick Guard - top and bottom
Tilt Steering Wheel for Open Cab
TIRES
Tires - 12.00 x 16.5 Foam filled
Tires - 14.00 x 17.5 Pneumatic
Tires - 14.00 x 17.5 Foam-filled
Tires - 33.00 x 12 Solid
OTHER EQUIPMENT
Fenders - set of four
Tow Hitch - Mechanical or Automatic
Rear Auxiliary Hydraulics
Radio Ready Kit (for enclosed cab)
Hydraulic Telehandler-style Quick Coupler
Block Heater
Mechanical Telehandler-style Coupler
WORK TOOLS
Carriage - standard, 48 in. (available from factory)
Carriage - rotate/side tilt; 48 in. (available from factory)
Pallet Forks - two 48 in, 2 in x 4 in, capacity per pair 3,800 lb (available from factory)
Cubing Forks - four 48 in, 2 in x 2 in, capacity per pair 1,940 lb (available from factory)
Bucket - General Purpose 72 in, 1.0 cu yd
Bucket - Light Material, 72 in, 1.7 cu yd
Bucket - Grapple, 72 in, 1.0 cu yd
Lumber Forks -- Two 60 in, 1.5 in x 6 in, capacity per pair 3,650 lb
Crane Hook, 5,500 lb capacity
Skid Steer Loader Work Tools
  
  
Block Forks
Moves brick and blocks around the job site.


General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Grapple Buckets
Ideal for grasping bulky, irregularly shaped objects encountered in a wide range of applications.


Light Material Buckets
Designed for efficiency in loading light, loosely packed materials, such as mulch, hay, fertilizer and snow.


Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com