TH406 Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

TH406 Telehandler

The TH406 is a highly versatile machine, designed to deliver maximum performance with the reliability, durability and productivity you have come to expect from Caterpillar.
Specifications

Engine

Engine Model
Cat® C4.4 DITAAC
Cat® C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with convenient, logical controls.
» Learn More


Ease of Operation
Ease of operation was paramount in the design of the new TH406 Telehandler. The single joystick controls are easier for operators to become proficient in its operation.
» Learn More


Performance
The TH406 delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat® C4.4 DITAAC
Cat® C4.4 DITAAC
Gross Power
101 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Maximum Torque - Optional
365.8 lb ft
496 N·m
Bore
4.13 in
105 mm
Stroke
4.99 in
127 mm
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
15873.26 lb
7200 kg

Operating Specifications

Rated Load Capacity
8150 lb
3700 kg
Maximum Lift Height
20 ft
6100 mm
Load at Max Height - No Stabilizers
5500 lb
2500 kg
Maximum Forward Reach
10.2 ft
3109 mm
Load at Max Reach - No Stabilizers
3300 lb
1500 kg
Load Placing Height
20 ft
6100 mm
Top Travel Speed
25 mph
40 km/h
Load at Max Height
5500 lb
2500 kg
Load at Max Reach
3300 lb
1500 kg
Load at Maximum Height
5500 lb
2500 kg
Load at Maximum Reach
3300 lb
1500 kg

Dimensions

Height
7.6 ft
2323 mm
Width
7.81 ft
2382 mm
Wheelbase
9.6 ft
2950 mm
Length to Fork Face
15.1 ft
4621 mm
Ground Clearance
16.1 in
409 mm
Turning Radius Over Tires
12.14 ft
3700 mm
Turning Radius Over Forks
15.3 ft
4670 mm
Length to Front of Tire
14 ft
4253 mm

Tires

Standard
15.5/80-24 16PR
15.5/80-24 16PR
Optional Construction
400/80 R24 Power CL, 15.50 x 25 SGL
400/80 R24 Power CL, 15.50 x 25 SGL
Optional Agriculture
460/70 R24 XMCL Radial
460/70 R24 XMCL Radial

Hydraulic System

Maximum System Pressure
3626 psi
250 bar
Maximum Pump Flow
39.6 gal/min
150 L/min
Auxiliary Hydraulic Supply
15.8 gal/min
60 L/min
Pump Type
Variable displacement axial piston pump
Variable displacement axial piston pump
Auxiliary Hydraulic Supply – Intermittent
21.1 gal/min
80 L/min
Auxiliary Hydraulic Supply – Continuous
15.8 gal/min
60 L/min

Service Refill Capacities

Fuel Tank
39.6 gal
150 L
Hydraulic Tank
23.8 gal
90 L

Transmission Speeds

Forward – 1
4.3 mph
7 km/h
Forward – 2
7.45 mph
12 km/h
Forward – 3
13 mph
21 km/h
Forward – 4
19.8 mph
32 km/h
Forward – 5
25 mph
40 km/h
Reverse – 1
4.3 mph
7 km/h
Reverse – 2
7.45 mph
12 km/h
Reverse – 3
13 mph
21 km/h

Boom Performance

Boom Up
5 Seconds
5 Seconds
Boom Down
4 Seconds
4 Seconds
Tele In
4.5 Seconds
4.5 Seconds
Tele Out
5 Seconds
5 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
8 Seconds
8 Seconds
Combined – Down and In
6 Seconds
6 Seconds
Boom Breakout Force
13830 lb
36 kN
Bucket Breakout Force
12570 lb
55 kN
Drawbar Pull (Basic)
18525 lb
82.4 kN
Drawbar Pull (Premium)
19513 lb
86.8 kN

Brakes

Parking Brake
mechanical on front axle
mechanical on front axle

Benefits & Features

Intuitive Control Layout

All day operator comfort and efficiency is ensured through our simple, logical control layout.

Easy Access

Cab entry and exit is easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with ROPS/FOPS protection.

Electronic Machine Information Display

Communicates essential technical data to facilitate easier machine operation.

Improved Visibility

The TH Series cab has improved visibility with its use of advanced virtual design techniques.

Joystick

The joystick is capable of simultaneous boom functions making machine operation easy. All functions are fully modulated.
Operator Station
The operator station provides comfort and protection with convenient, logical controls.
» Learn More


Ease of Operation
Ease of operation was paramount in the design of the new TH406 Telehandler. The single joystick controls are easier for operators to become proficient in its operation.


Lift Height

The TH406's operator can place bricks and materials to a maximum height of 6.1 m (20 ft).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TH406 delivers.

Maneuverability

The TH406 offers excellent maneuverability, due to its tight turning circle and its three different steering modes. The TH406 works well in confined areas.

Steering Modes

The TH406 offers three steering modes (two wheel, crab and circle steer) to allow an operator to more easily position the machine.
Performance
The TH406 delivers high performance to meet your specific job site needs.
» Learn More


Power Train
The TH406 power train delivers ultimate performance in the toughest of working conditions.


Versatility
Redefine the traditional role of a Telehandler with the Cat TH406.


Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are readily accessible and major components are easy to reach at ground level due to the overall machine design.

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TH406 Telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day to day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has training literature and other ideas to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.
Serviceability
Extended service intervals and a reduction in service parts give the Cat TH406 some of the lowest operating costs in the industry.
» Learn More


Standard / Optional Equip.

TH406 Standard Equipment

TELESCOPIC BOOM
Wear pads, non-metallic
Lock valve on hydraulic cylinders
Boom angle indicator
Single auxiliary to the boom head
ELECTRICAL
Alternator, 100-amp for mechanical engines and 120-amp for electronic engines
Anti-restart key switch
Battery, maintenance-free, 12 volt, 750 CCA with disconnect
Horn
Alarm, back up
Electronic Control Module
Power sockets, 12 volt internal and external
OPERATOR STATION
Canopy, ROPS/FOPS
Joystick, single electro-hydraulic controls
Adjustable joystick arm rest
Low step, grab bars for easy entry
Vinyl suspension seat, 2" retractable seat belt with document pouch
Steering wheel spinner knob
Floor mat
Right and left side rear view mirror
Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
Interactive LCD display for full interaction with main controler. Features displayed include: engine speed, boom angle, machine speed, operation hours, error messages, % of continuous flow selected, gear selected and direction
Cup holder
Fixed steering column
POWER TRAIN
Engine, Caterpillar C4.4 DITAAC, Tier 3- 101 hp
Air cleaner, dual element and filter condition indicator
Water separator
Transmission, Turner 4 forward/3 reverse Powersyncro
Direction change, single lever, column mounted
Spin-on filters: engine oil filter, hydraulic/transmission filter
Carraro axles provide 50 degree steering angle for easier maneuverability.Limited slip differential front axle for added traction.
Steering, power assisted, enclosed oil disc brakes, front axle
Parking brake, dry disc with transmission disconnect
Three steering modes are available: 2-wheel steer, 4-wheel steer, and Crab steer.
STRUCTURE
Chassis, fixed frame
Quick Coupler, Manual IT Interface
ANTIFREEZE
Antifreeze, extended life -37°C (-34°F)
TIRES
Goodyear 15.5-25 SGL
OTHER EQUIPMENT
Integrated lift and tie down points
Built-in start code device
Standard Cat color paint
Continuous auxiliary hydraulic flow

TH406 Optional Equipment

ELECTRICAL
Light packages: boom lights, roading lights, cab lights
Dual battery with disconnect
Engine heater block, 110V
Reversing Fan, hydraulic or clean fix (available only with 100hp engine)
Rotating Beacon
OPERATOR STATION
Enclosed cab with headliner
Air conditioning
Seats: Cloth, Mechanical Suspension and Cloth, Air Suspension
Brick guards - front and top
Mirrors - Tow hitch and Tow hitch + Convex
Heater with heater lines
Sunscreen
Wipers - front, rear and roof
Seat belt - 3"
POWER TRAIN
Engine - C4.4 ACERT, 125hp with 5-speed Powersynco Transmission
TIRES
15.5-25 Spare SGL Goodyear Tire and Rim
Michelin 460/70 R24 XMCL (Ag Tread)
Michelin 400/80 R24 Power CL (Construction Tread)
Michelin Spare 400/80 R24 Power CL Tire & Rim
Michelin Spare 460/70 R24 XMCL Tire and Rim
OTHER EQUIPMENT
Fenders, set of four
Hitch, Retrieval
Hitch, Towing - Manual
Hitch, Towing - Automatic
Hitch, Hydraulic Pick-up
Air Filter Pre-Cleaner
Fork Stowage Brackets
WORK TOOLS
Carriages: standard tilt, side tilt/rotate, wide side tilt/rotate, side shift
Forks: Pallet forks, 2" x 6" x 60" Pallet forks, 2.36" x 4" x 48" Block forks, 2" x 2" x 48"
Buckets: General Purpose, (1.3 yd3) Light Materials, (2.6 yd3) (3.25 yd3) (3.90 yd3) Multi Purpose, (1.3 yd3) Grapple, (1.1 yd3) Material Handling 1.5 m3 (1.95 yd3)
Material Handling Arm, 4,190 lb.
Self-tipping Hopper, (1.6 yd3)
  
  
Block Forks
Moves brick and blocks around the job site.


General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Grapple Buckets
Ideal for grasping bulky, irregularly shaped objects encountered in a wide range of applications.


Light Material Buckets
Designed for efficiency in loading light, loosely packed materials, such as mulch, hay, fertilizer and snow.


Material Handling Buckets
Provides a larger capacity for easy handling of loose material.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


Truss Boom
Lifts and places roof trusses, frames, beams and equipment.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com