TH407 Telehandler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

TH407 Telehandler

The TH407 Telehandler is a highly versatile machine, designed to deliver maximum performance with the reliability, durability and productivity you have come to expect from Caterpillar.
Specifications

Engine

Engine Model
Cat® C4.4 DITAAC
Cat® C4.4 DITAAC
Gross Power - Standard
101 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Benefits & Features
Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to read controls.
» Learn More


Ease of Operation
Ease of operation was very important in the design of the new TH407 Telehandler. The single joystick controls are easier for operators to become proficient in its operation.
» Learn More


Performance
The TH407 delivers high performance to meet your specific job site needs.
» Learn More


Specifications

Engine

Engine Model
Cat® C4.4 DITAAC
Cat® C4.4 DITAAC
Gross Power - Standard
101 hp
74.5 kW
Maximum Torque - Standard
302.4 lb ft
410 N·m
Maximum Torque - Optional
365.8 lb ft
496 N·m
Bore
4.13 in
105 mm
Stroke
4.99 in
127 mm
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
16980 lb
7700 kg

Operating Specifications

Rated Load Capacity
8150 lb
3700 kg
Maximum Lift Height
24 ft
7300 mm
Load at Max Height - No Stabilizers
4000 lb
1800 kg
Maximum Forward Reach
12.3 ft
3760 mm
Load at Max Reach - No Stabilizers
3300 lb
1500 kg
Top Travel Speed
25 mph
40 km/h
Load at Max Height
4000 lb
1800 kg
Load at Max Reach
3300 lb
1500 kg
Load at Maximum Height
4000 lb
1800 kg
Load at Maximum Reach
3300 lb
1500 kg

Dimensions

Height
7.8 ft
2385 mm
Width
7.81 ft
2382 mm
Length to Fork Face
17.3 ft
5153 mm
Ground Clearance
16.1 in
409 mm
Turning Radius Over Tires
12.3 ft
3750 mm
Turning Radius Over Forks
15.6 ft
4740 mm
Length to Front of Tire
15.3 ft
4679 mm

Tires

Standard
15.5/80-24 16PR
15.5/80-24 16PR
Optional Construction
400/80 R24 Power CL, 440/80 R24 Power CL, 15.50 x 25 SGL
400/80 R24 Power CL, 440/80 R24 Power CL, 15.50 x 25 SGL
Optional Agriculture
460/70 R24 XMCL Radial, 500/70 R24 XMCL
460/70 R24 XMCL Radial, 500/70 R24 XMCL

Hydraulic System

Maximum System Pressure
3.625 psi
250 bar
Maximum Pump Flow
39.63 gal/min
150 L/min
Pump Type
Variable displacement load sensing axial piston pump
Variable displacement load sensing axial piston pump
Auxiliary Hydraulic Supply – Intermittent
21.13 gal/min
80 L/min
Auxiliary Hydraulic Supply – Continuous
15.85 gal/min
60 L/min

Service Refill Capacities

Fuel Tank
39.6 gal
150 L
Hydraulic Tank
23.8 gal
90 L

Transmission Speeds

Forward – 1
4.3 mph
7 km/h
Forward – 2
7.45 mph
12 km/h
Forward – 3
13 mph
21 km/h
Forward – 4
19.8 mph
32 km/h
Forward – 5
25 mph
40 km/h
Reverse – 1
4.3 mph
7 km/h
Reverse – 2
7.45 mph
12 km/h
Reverse – 3
13 mph
21 km/h

Boom Performance

Boom Up
7.5 Seconds
7.5 Seconds
Boom Down
5.1 Seconds
5.1 Seconds
Tele In
4.8 Seconds
4.8 Seconds
Tele Out
5.7 Seconds
5.7 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
11.5 Seconds
11.5 Seconds
Combined – Down and In
6.6 Seconds
6.6 Seconds
Boom Breakout Force
9442 lb
42 kN
Bucket Breakout Force
12364 lb
55 kN
Drawbar Pull (Basic)
18742 lb
83.4 kN
Drawbar Pull (Premium)
19626 lb
87.3 kN

Brakes

Parking Brake
mechanical on front axle
mechanical on front axle

Axles

Manufacturer
Carrao
Carrao

Instrumentation

Features
Engine speed, boom angle, machine speed, operation hours, % of continuous flow selected, gear selected and direction
Engine speed, boom angle, machine speed, operation hours, % of continuous flow selected, gear selected and direction

Benefits & Features

Operator Station
The operator station provides comfort and protection with improved job site visibility and convenient, easier to read controls.


Ease of Operation
Ease of operation was very important in the design of the new TH407 Telehandler. The single joystick controls are easier for operators to become proficient in its operation.


Performance
The TH407 delivers high performance to meet your specific job site needs.


Power Train
The TH407 power train delivers ultimate performance in the toughest of working conditions.


Versatility
Redefine the traditional role of a Telehandler with the Cat TH407.


Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.
Serviceability
Extended service intervals and a reduction in service parts give the Cat TH407 some of the lowest operating costs in the industry.
» Learn More


Standard / Optional Equip.

TH407 Standard Equipment

TELESCOPIC BOOM
Wear pads, non-metallic
Lock valve on hydraulic cylinders
Boom angle indicator
Single auxiliary to the boom head
ELECTRICAL
Alternator, 100-amp for mechanical engines and 120-amp for electronic engines
Anti-restart key switch
Battery, maintenance-free, 12 volt, 750 CCA with disconnect
Horn
Alarm, back up
Electronic Control Module
Power sockets, 12 volt internal and external
OPERATOR STATION
Canopy, ROPS/FOPS
Joystick, single electro-hydraulic controls
Adjustable joystick arm rest
Low step, grab bars for easy entry
Vinyl suspension seat, 2" retractable seat belt with document pouch
Steering wheel spinner knob
Floor mat
Right and left side rear view mirror
Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
Interactive LCD display for full interaction with main controler. Features displayed include: engine speed, boom angle, machine speed, operation hours, error messages, % of continuous flow selected, gear selected and direction
Cup holder
Fixed steering column
POWER TRAIN
Engine, Caterpillar C4.4 DITAAC, Tier 3- 101 hp
Air cleaner, dual element and filter condition indicator
Water separator
Transmission, Turner 4 forward/3 reverse Powersyncro
Direction change, single lever, column mounted
Spin-on filters: engine oil filter, hydraulic/transmission filter
Carraro axles provide 50 degree steering angle for easier maneuverability.Limited slip differential front axle for added traction.
Steering, power assisted, enclosed oil disc brakes, front axle
Parking brake, dry disc with transmission disconnect
Three steering modes are available: 2-wheel steer, 4-wheel steer, and Crab steer.
STRUCTURE
Chassis, fixed frame
Quick Coupler, Manual IT Interface
ANTIFREEZE
Antifreeze, extended life -37°C (-34°F)
TIRES
Goodyear 15.5-25 SGL
OTHER EQUIPMENT
Integrated lift and tie down points
Built-in start code device
Standard Cat color paint
Continuous auxiliary hydraulic flow

TH407 Optional Equipment

ELECTRICAL
Light packages: boom lights, roading lights, cab lights
Dual battery with disconnect
Engine heater block, 110V
Reversing Fan, hydraulic or clean fix (available only with 100hp engine)
Rotating Beacon
OPERATOR STATION
Enclosed cab with headliner
Air conditioning
Seats: Cloth, Mechanical Suspension and Cloth, Air Suspension
Brick guards - front and top
Mirrors - Tow hitch and Tow hitch + Convex
Heater with heater lines
Sunscreen
Wipers - front, rear and roof
Seat belt - 3"
POWER TRAIN
Engine - C4.4 ACERT, 125hp with 5-speed Powersynco Transmission
Cold Weather Kit
TIRES
15.5-25 Spare SGL Goodyear Tire and Rim
Michelin 460/70 R24 XMCL (Ag Tread)
Michelin 400/80 R24 Power CL (Construction Tread)
Michelin Spare 400/80 R24 Power CL Tire & Rim
Michelin Spare 460/70 R24 XMCL Tire and Rim
Michelin 500/70 R24 XMCL (Ag Tread)
Michelin 440/80 R24 Power CL (Construction Tread)
Michelin Spare 500/70 R24 XMCL Tire & Rim
Michelin 440/80 R24 Power CL Tire and Rim
OTHER EQUIPMENT
Fenders, set of four
Hitch, Retrieval
Hitch, Towing - Manual
Hitch, Towing - Automatic
Hitch, Hydraulic Pick-up
Air Filter Pre-Cleaner
Fork Stowage Brackets
Front brick guard
Front brick guard + top brick guard
WORK TOOLS
Carriages: standard tilt, side tilt/rotate, wide side tilt/rotate, side shift
Forks: Pallet forks, 2" x 6" x 60" Pallet forks, 2.36" x 4" x 48" Block forks, 2" x 2" x 48"
Buckets: General Purpose, (1.3 yd3) Light Materials, (2.6 yd3) (3.25 yd3) (3.90 yd3) Multi Purpose, (1.3 yd3) Grapple, (1.1 yd3) Material Handling 1.5 m3 (1.95 yd3)
Material Handling Arm, 4,190 lb.
Self-tipping Hopper, (1.6 yd3)
  
  
Block Forks
Moves brick and blocks around the job site.


General Purpose Buckets
Clean up sites, load, carry and dump in a variety of applications.


Grapple Buckets
Ideal for grasping bulky, irregularly shaped objects encountered in a wide range of applications.


Light Material Buckets
Designed for efficiency in loading light, loosely packed materials, such as mulch, hay, fertilizer and snow.


Material Handling Buckets
Provides a larger capacity for easy handling of loose material.


Multi-Purpose Buckets
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.


Pallet Forks
Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.


Truss Boom
Lifts and places roof trusses, frames, beams and equipment.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com