IT62H Integrated Toolcarrier

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

IT62H Integrated Toolcarrier

Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics for low-effort operation. Increased productivity with lower owning and operating costs.
Specifications

Engine

Net Power – ISO 9249
211 hp
158 kW
Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™
Net Power – 80/1269/EEC
211 hp
158 kW
Benefits & Features
RELIABILITY
The Cat IT62H - Tested And Proven - Ready To Work
» Learn More


DURABILITY
Built Strong And Tough
» Learn More


PRODUCTIVITY
Work Smart And Move More
» Learn More


Specifications

Engine

Net Power – ISO 9249
211 hp
158 kW
Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™
Net Power – 80/1269/EEC
211 hp
158 kW
Flywheel Power
211.88 hp
158 kW
Gross Power – SAE J1995
230 hp
172 kW
Net Power – SAE J1349
209 hp
156 kW
Peak Torque (Net) @ 1,400 rpm
669 ft-lb
907 N·m
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Weights

Operating Weight
42770 lb
19397 kg

Buckets

Bucket Capacities
3.25-4.25 m3 4.25-5.5 yd3
3.25-4.25 m3 4.25-5.5 yd3
Maximum Bucket Capacity
5.5 yd3
4.25 m3
Bucket Width
9.47 ft
2885 mm
Capacity - Reference bucket
4.25 yd3
3.25 m3
Type - Reference bucket
Material Handling
Material Handling
Breakout force of Reference bucket
35775 lb
159.1 kN

Operating Specifications

Dump Clearance
9137.11 ft
2.785 m
Static Tipping Load, Full Turn
25860.19 lb
11730 kg
Breakout Force
35775 lb
159 kN
Static Tipping Load, Full Turn - Bucket
25865 lb
11730 kg
Static Tipping Load, Full Turn - Forks
17515.71 lb
7945 kg

Transmission

Forward 1
4.3 mph
7 km/h
Forward 2
8.1 mph
13 km/h
Forward 3
14 mph
22.6 km/h
Forward 4
23.6 mph
38 km/h
Reverse 1
4.7 mph
7.6 km/h
Reverse 2
8.6 mph
13.9 km/h
Reverse 3
15.2 mph
24.5 km/h
Reverse 4
24.9 mph
40 km/h

Hydraulic System

Bucket/Work Tool System – Pump Output
71 gal/min
270 L/min
Steering System Pump Type
Piston
Piston
Hydraulic Cycle Time – Raise
6 Seconds
6 Seconds
Hydraulic Cycle Time – Dump
2.1 Seconds
2.1 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
2.6 Seconds
2.6 Seconds
Hydraulic Cycle Time – Total
10.7 Seconds
10.7 Seconds
Pilot System - Pump Output
71.33 gal/min
270 L/min

Brakes

Brakes
Meets required standards.
Meets required standards.

Axles

Front
Fixed front
Fixed front
Rear
Oscillating +/- 13°
Oscillating +/- 13°
Maximum Single-Wheel Rise and Fall
18.5 in
470 mm

Tires

Tires
Choose from a variety of tires to match your application.
Choose from a variety of tires to match your application.

Cab

ROPS/FOPS
Meets SAE and ISO standards.
Meets SAE and ISO standards.

Service Refill Capacities

Fuel Tank – Standard
83 gal
314 L
Cooling System
11 gal
42 L
Crankcase
7.9 gal
30 L
Transmission
9 gal
34 L
Differentials and Final Drives – Front
9.5 gal
36 L
Differentials and Final Drives – Rear
9.5 gal
36 L
Hydraulic Tank
29 gal
110 L

Dimensions

Height to top of ROPS
11.33 ft
3452 mm
Height to top of exhaust pipe
11.05 ft
3369 mm
Height to top of hood
8.08 ft
2462 mm
Ground clearance
1.35 ft
412 mm
B-Pin height – standard
13.53 ft
4123 mm
Center line rear axle to edge of counterweight
6.56 ft
2000 mm
Wheelbase
10.99 ft
3350 mm
Center line rear axle to hitch
5.5 ft
1675 mm
Rack back @ carry
51 Degrees
51 Degrees
Rack back @ ground
44 Degrees
44 Degrees
Hook reach at maximum lift - extended
10.47 ft
3190 mm
Hook reach at maximum lift - mid-position
8.82 ft
2688 mm
Hook reach at maximum lift - retracted
7.18 ft
2187 mm
Hook height at maximum lift - extended
24.89 ft
7587 mm
Hook height at maximum lift - mid-position
22.67 ft
6910 mm
Hook height at maximum lift - retracted
20.45 ft
6234 mm
Hook reach with lift arm level - retracted
13 ft
3961 mm
Hook reach with lift arm level - mid-position
15.62 ft
4761 mm
Hook reach with lift arm level - extended
18.24 ft
5561 mm
Hook height with lift arm level
6 ft
1828 mm
Hook reach at minimum lift - retracted
7.18 ft
2187 mm
Hook reach at minimum lift - mid-position
8.82 ft
2688 mm
Hook reach at minimum lift - extended
10.47 ft
3190 mm
Hook height at minimum lift - retracted
6.28 ft
1915 mm
Hook height at minimum lift - mid-position
8.33 ft
2539 mm
Hook height at minimum lift - extended
10.38 ft
3163 mm
Overall length with fork level on ground
29.91 ft
9116 mm
Overall reach with lift arm and fork level
6.39 ft
1948 mm
Tine height at maximum lift with fork level
12.52 ft
3817 mm
Tine height with lift arm and fork level
5.76 ft
1757 mm
Fork tine length
5 ft
1524 mm

Benefits & Features

  • Proven components and technology provide proven reliability
  • Electronic systems monitor vital machine components
  • Excellent uptime from the best dealer support network in the industry
  • Unmatched genuine Cat parts availability

PROVEN RELIABILITY

The IT62H features many of the components designed and proven in previous IT62 models - all contribute to the reliability of the IT62H:
  • Frames
  • Axles
  • Planetary powershift transmission
  • Free wheel stator torque converter
  • Separated cooling system
  • Cab

ACERT™ TECHNOLOGY

Since March 2003, ACERT Technology has been proving itself in on-highway trucks. More recently it has proven itself again in field tests of off-highway equipment. This technology allows Cat engines to meet durability and reliability expectations without sacrificing fuel economy or performance.

CATERPILLAR DESIGNED COMPONENTS

Components used to build Cat Integrated Toolcarriers are designed and manufactured to Caterpillar quality standards to ensure maximum performance even in extreme operating conditions. Engine electronic control modules and sensors are completely sealed against moisture and dust. Deutsche connectors and electrical wire braiding ensure that electrical connections resist corrosion and premature wear. Hoses are engineered and manufactured for high resistance to abrasion, excellent flexibility and easy installation and replacement. Caterpillar® couplings use o-ring face seals to provide positive sealing for durable leak-free connections. Heavy duty components reduce the risk of leaks, corrosion and premature wear increasing uptime and helping to protect the environment.

MONITORING PROGRAMS

Monitoring product health is key to maintaining reliability of any equipment. Many programs are available on the IT62H - both as standard and optional features - to help you track machine condition.

Caterpillar Monitoring System

The IT62H is equipped with the Cat Monitoring System (CMS) that keeps watch over the health of your machine. CMS monitors critical engine system functions and will derate the engine to protect itself from damage if needed. Depending on which of the following six critical conditions arise, the CMS monitor or front panel will display warning lights and sound audible alarms.
  • High coolant temperature
  • High air inlet temperature
  • Low engine oil pressure
  • High fuel pressure
  • Low fuel pressure
  • Engine over-speed

Product Link

Product Link is a state-of-the-art satellite technology based product that provides two-way information flow between machine on-board systems and the Caterpillar network operations center. Multiple types of information can be collected and tracked - from machine location and service meter hours, to health and productivity information.

EquipmentManager

With a subscription to EquipmentManager through the Cat Dealer Storefront the information collected through Product Link can be transmitted to a computer. With fast, easy-to-access machine information, you can optimize asset utilization, reduce security risks, improve maintenance management and implement before-failure repair strategies. The result is more uptime, lower operating costs and a higher overall return on equipment investment.

S•O•SSM Services

Keep minor repairs from becoming major ones and avoid complete failures. By regularly taking samples from the ports provided, your Cat dealer tracks wear of components and parts, oil performance, and oil condition and uses that data to predict wear-related problems before they happen. Often a simple adjustment or replacement of a part, based on S•O•S reports, can keep a small problem from turning into a major repair - allowing your machine to be running when you need it, not waiting in the shop for service.

DEALER SUPPORT

The Caterpillar global network of independently-owned dealers is the best in the world at providing support to keep your equipment up and running. Known for parts availability and technical expertise, Cat dealers are partners in your business.

Service Capabilities

Cat field service technicians have the experience and tools necessary to service your machine on site. Field service trucks are fully loaded with state-of-the-art tools and diagnostic equipment as well as specifications and schematics for every Cat machine. Technical experts at the dealership and at Caterpillar are available to provide assistance to field service technicians when needed. When on-site repair isn't enough, Cat dealerships are fully-equipped to service your equipment quickly.

PARTS AVAILABILITY

Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With parts distribution centers throughout the world, most parts can be delivered in 24 hours.

REMANUFACTURED PARTS

Cat engines and major components are designed to be remanufactured and provide multiple life cycles. The Cat Reman program is more extensive than most rebuild programs. Components are actually remanufactured in the factory to original specifications with necessary product updates. Strict reuse guidelines and unparalleled quality control ensure that reman products provide the reliability and durability that you expect from Caterpillar. Reman products are stocked in distribution centers around the world and are ready to install to minimize downtime, maintain productivity and profitability.
RELIABILITY
The Cat IT62H - Tested And Proven - Ready To Work
» Learn More


  • ACERT™ Technology maintains engine performance, efficiency and durability while reducing emissions
  • Heavy duty components withstand all operating conditions
  • Strong, solid structures built to last

EPA TIER 3, EU STAGE III COMPLIANT C7 ENGINE

ACERT Technology combines proven systems with innovative new technologies to precisely deliver fuel to the combustion chamber. It maintains engine performance, efficiency and durability while dramatically reducing emissions. The Cat C7 with ACERT Technology is a 7.2 L displacement, 6-cylinder, electronically governed engine. Electronic fuel injection is provided through the well-proven Caterpillar hydraulically actuated, electronically controlled unit injection (HEUI) system. A wastegate turbocharger, equipped with a titanium wheel for improved durability, combined with air-to-air aftercooling (ATAAC) provides consistent high horsepower with increased altitude capability.

RADIATOR

Brazed aluminum construction provides a stronger joint for maximum durability and resistance to leaks. The 6-fins-per-inch, square-wave core design decreases the chance of blockage and plugging.

POWERSHIFT TRANSMISSION

The IT62H continues to use heavy-duty powershift transmission technology proven on previous models and currently used up through the largest wheel loader built by Caterpillar - the 994F. The planetary powershift transmission features heavy-duty components to handle the toughest applications. Built-in electronic controls enhance shift quality, productivity and durability.

Control Throttle Shifting

Control Throttle Shifting regulates engine speed during high-energy directional changes for smoother shifting and longer component life.

Electronic Clutch Pressure Control

Electronic Clutch Pressure Control (ECPC) system modulates clutches individually to improve shift quality, component life and operator comfort. Adjustment is simplified with all solenoid valves externally mounted on top of the transmission housing.

AXLES

The IT62H axles are designed by Caterpillar for durability in all operating conditions. The front axle is rigidly mounted to the frame to support the weight of the wheel loader and withstand internal torque loads as well as external forces encountered throughout operation. The rear axle is designed to allow ± 13° oscillation. All four wheels remain on the ground over uneven terrain providing excellent stability and traction.

Integrated Braking System

The Cat exclusive Integrated Braking System reduces axle oil temperatures and improves transmission neutralizer smoothness. IBS has a direct impact on durability of the axles and brakes especially in applications involving long distances and/or heavy braking.

STRUCTURES

The articulated frame design of the IT62H features a durable box-section engine frame and rigid four-plate loader tower that is robotically welded. Robotic welding creates frame joints with deep plate penetration welds and excellent fusion for maximum strength and durability.

Engine End Frame (EEF)

A full box-section engine end frame with hitch plates at the front end provides a strong, rigid structure that resists twisting and impact loads. The result is an extremely solid mounting platform for the engine, transmission, axle, ROPS and other accessories.

Spread Hitch

The distance between the upper and lower hitch plates is an important contributor to machine performance and component life. The Caterpillar spread hitch design provides excellent load distribution and bearing life. Both the upper and lower hitch pins pivot on double tapered roller bearings - improving durability by distributing both vertical and horizontal loads over a larger surface area. The wide opening also provides excellent service access.

Non-Engine End Frame (NEEF)

The non-engine end frame provides a solid mounting base for the front axle, lift arms, lift cylinders and tilt cylinders. The fabricated, four-plate loader tower absorbs the forces associated with loading, twisting and penetration.

Counterweight

The one-piece counterweight is integrated into the IT62H design and styling. This 4389 lb (1991 kg) counterweight incorporates the rear lights into the top of the structure.

8-Bar Linkage

This linkage provides parallel lift to keep the load level throughout the lift cycle - particularly important when using forks. Parallel lift allows the operator to concentrate on placing the load, instead of retaining it. Visibility to the work tool is excellent. Larger tilt cylinders and a more robust linkage design improve breakout force and overall rackback capability. Rotary sensors for the lift circuit let the operator electronically set detent positions from the cab.
DURABILITY
Built Strong And Tough
» Learn More


  • Hydraulics are easy to control with low effort
  • Maximum fuel efficiency and flexibility in idle speeds
  • Consistent horsepower regardless of conditions
  • Standard and optional features that maximize productivity

LOAD SENSING HYDRAULICS

The IT62H features a load sensing hydraulic system that automatically adjusts to operating conditions to provide only the hydraulic flow requested by the operator for improved fuel efficiency.  With the new M3PC Priority Proportional Pressure Compensation Valve, implement control is improved over the previous system - raise/lower and rack back/dump can be operated simultaneously and fine modulation is repeatable for improved productivity.  Operators will notice enhanced ease of operation, more rimpull into the pile and a 20% increase in lift force. A two-pump hydraulic system provides one pump dedicated to the hydraulic system, the other to the steering system. This ensures full flow to both steering and implements - guaranteeing power when and where it is needed.

Electrohydraulic Implement Controls

Electrohydraulic implement controls on the IT62H provide the operator with in-cab programmable kickouts to prevent material spillage - improving productivity. The implement control console features an optional Forward/Neutral/Reverse switch allowing fast, easy directional changes to reduce cycle times. Soft detents allow the implement lever to return to center after actuation instead of being held in place. Once the operator activates the detent, the lever is released and the work tool will automatically move to the kickout position and the lever will return to center. An optional single lever control also provides soft detents.

CONSTANT NET HORSEPOWER

On many competitive machines, gross horsepower is constant, meaning that net engine power available for actual work will vary based on demands made from parasitic sources, such as air conditioning or cooling fans. The Cat C7 engine is electronically configured to provide constant net horsepower at full parasitic load enhancing productivity and improving fuel efficiency.

PLANETARY POWERSHIFT TRANSMISSION

The electronic planetary powershift transmission with automatic shift capability is designed and built by Caterpillar. The very responsive, full-power speed and directional changes provide excellent cycle times and productivity.

VARIABLE SHIFT CONTROL

Match transmission shifting patterns to machine application requirements. Variable Shift Control (VSC) improves shift quality and fuel efficiency in certain applications by allowing the transmission to upshift at lower engine RPMs.

RIDE CONTROL

The optional Ride Control System improves ride, performance and load retention when traveling over rough terrain. Operators gain confidence moving at higher speeds in load and carry operations decreasing cycle times and increasing productivity.
PRODUCTIVITY
Work Smart And Move More
» Learn More


  • Special machine arrangements provided from the factory
  • Quick couplers and variety of buckets and work tools for many applications

SPECIAL MACHINE ARRANGEMENTS

When you have a specialized operation, you need a specialized wheel loader to be productive. The following machine arrangement is available for the IT62H:

Industrial Loader

Heavy duty guarding and special features designed specifically for industrial applications, such as waste and scrap handling, allow the IT62H to withstand the harshest of conditions. Work tools designed specifically for these applications can be added to the machine.

WORK TOOLS AND QUICK COUPLERS

A variety of buckets, work tools and couplers are available from the factory or from your Caterpillar dealer to customize the IT62H for your operation.

Quick Couplers

Quick couplers provide unmatched versatility for wheel loaders. The hydraulic model allows an operator to change attachments in seconds without leaving the cab. On the manual model, the operator must lock the pins.

Buckets

Various types and sizes of buckets are available to match Cat integrated tool carriers to any job, anywhere, any time.

Coal Buckets

Coal buckets maximize productivity in loading and stockpiling coal and other materials of similar density.

General Purpose Buckets

General purpose buckets provide good all-around performance for stockpiling, rehandling, excavating and bank loading. A heavy duty general purpose bucket can be used for more aggressive applications.

Material Handling Buckets

The material handling bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.

Multi-Purpose Buckets

Multi-Purpose Buckets have a unique four-way action that can load, strip topsoil, bulldoze, clamp pipe or large chunks of concrete, clean up debris, and many other tasks.

Rock Buckets

Rock buckets are designed for face or bank loading in mining or quarry applications. The straight-edge rock bucket provides higher breakout force and increased dump clearance. The spade-edge rock bucket offers increased penetration in certain applications.

Side Dump Buckets

Side Dump Buckets dump both to the front and to the side of the machine, an advantage when working in tight quarters, such as street work, tunnel construction and building levees.

Waste Buckets

Waste buckets are designed for long life in the harsh world of refuse applications. This high-capacity bucket is well-suited for loading, sorting and other transfer station work.

Woodchip and Clean-Up Buckets

Woodchip and high-capacity clean-up buckets are available for forestry and millyard applications.

Ground Engaging Tools (GET)

Several GET options are available from Caterpillar for the IT62H buckets. A cast corner adapter is incorporated into the design of the buckets that allows a tooth to be placed on the extreme corner for protection against base bucket wear. Reversible bolt-on cutting edges (BOCE) and a bolt-on half-arrow cutting edge are also available for the IT62H buckets. The Cat K Series™ tooth system features an easier-to-install tip and provides very secure tooth retention. No special tools are required for installation and removal.

Forks

From pallet forks up through specialized logging arrangements, loader forks are available for a wide range of jobs.

Core Forks

Superior design makes Cat core forks the logical choice for plywood mills and millyards.

Grapple Forks

Grapple forks with kickout offer many high-performance log-handling features such as easy loading, increased dump clearance and improved sorting ability.

Logging Forks

Logging forks are designed for heavy-duty applications - loading and unloading trucks, sorting, decking and feeding the mill.

Lumber and Log Forks

Lumber and log forks are ideal for a wide range of jobs - loading, decking and sorting lumber, logs or palletized material.

Millyard Forks

Used for unloading, sorting, decking and feeding logs to the mill, millyard forks maximize loader efficiency in millyard applications.

Pallet Forks

When used with a quick coupler, pallet forks increase the versatility of the machine; ideal for handling a variety of materials.

Other Work Tools

Caterpillar offers a constantly increasing array of work tools to add value and functionality to Cat integrated toolcarriers.

Material Handling Arms

Material Handling Arms move pipe, concrete blocks, highway dividers and other construction materials quickly and precisely.

Loader Rakes

Loader Rakes are durable, high-capacity tools for land clearing and site clean up. Rakes are available with or without top clamps and in quick coupler and pin-on models.

Angle Blades

Angle blades, available in both manual and hydraulic versions, equip Cat machines to sidecast soil, plow snow, pioneer roads and move debris and rocks.

Angle Brooms

Hydraulic and manual angle brooms are ideal for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.

Special Application Brooms

Special application brooms are built to handle tough sweeping situations found in sewer and pipeline, governmental and coal seam applications.

Snow Removal

Hydraulic and manual reversing plows and trip-edge reversing plows are available for the IT62H integrated toolcarriers. Quick reversing action plows are ideal for clearing snow on mountain roads, airports, large parking lots, plant facilities and rural or urban roads. V-plows penetrate drifts and throw snow both directions to quickly clear a path through heavy accumulations.
VERSATILITY
Built For Your Operation
» Learn More


  • Comfortable operation
  • Excellent visibility
  • Easy entry and exit
  • Controlled vibration

OPERATING ENVIRONMENT

The IT62H maintains the distinction of offering the largest, most ergonomic cab in its class.

Seat

The Cat C-500 Series Comfort air suspension seat, standard in the IT62H, is built strong and durable and is 6-way adjustable to accommodate all-sized operators. The cast one-piece back and seat pan prevent protrusions under the cushions. The seat features an automotive-style lumbar support for maximum comfort. The right hand armrest with integrated implement controls adjusts for comfortable, convenient operation. A heated seat option is available for additional comfort.

VISIBILITY

The IT62H provides excellent visibility to both the front and rear of the machine. Distortion-free flat glass stretches to the floor of the cab for excellent visibility to the bucket. Wet-arm wipers on both front and back keep the windows clean in any condition. The cab roof has channels that direct rain off the corners of the cab keeping windows clear. An overhang on all sides protects the operator from glare.

Rear Vision Camera

An optional rear vision camera is available to clearly monitor movement behind the wheel loader.

Lighting Packages

Optional lighting packages are available for roading or low-light applications. The optional High Intensity Discharge (HID) lights provide exceptional lighting for night work. A rotating beacon is available as a safety feature.

ENTRY AND EXIT

An open ladder design keeps debris build-up on the steps to a minimum. The ladder is at a 5° forward incline for easy entry and exit. Platforms are wide allowing ease of movement to the front or rear of the machine. The main cab door opens a full 180° and latches in place to allow safe navigation to the rear of the machine.The right side door opens 10°, or completely for secondary exit simply by pulling a pin. A full-length ladder on the right side facilitates safe exit if needed.

VIBRATION

Caterpillar understands that wheel loaders work in some of the harshest environments. By controlling normal machine vibrations, operator efficiency and productivity are improved. From the ground up, the Cat IT62H is designed with many features, both standard and optional, that reduce vibration.
  • The oscillating rear axle follows the contour of the ground while allowing the cab to stay steady.
  • The cab is attached to the frame with iso-mounts designed to reduce shock loads from the ground.
  • The articulation joint is equipped with two neutralizer valves that prevent frame-to-frame contact.
  • Cylinder dampening slows the bucket as it reaches the limits of travel, preventing machine jarring.
  • Ride Control is an option designed to reduce jolting and bouncing during load and carry operations. An accumulator acts as a shock absorber to reduce machine pitching and provide a smoother ride over rough terrain.
  • Electronically controlled, automatic kickouts prevent the jerking and bouncing associated with abrupt cylinder stops.
  • Air suspension seat-mounted implement controls reduce vertical vibrations that come up through the floor.

STEERING SYSTEM

The conventional steering configuration offers a low-effort hand metering unit hydraulic steering system. Load sensing steering directs power through the steering system only when needed. When not steering, more engine power is available to generate rimpull, breakout force, lift force, and results in reduced fuel consumption. The steering column tilts for maximum operator comfort. The transmission is controlled by the shift lever located on the left side of the steering column. To upshift or downshift, the operator rotates the knob on the end of the shift lever. For directional shifts, the lever is moved forward or backward.

CONTROLS

The main control panel on the IT62H is located high on the right ROPS post - keeping everything within reach of the operator while maintaining visibility to the ground. Keeping all switches and controls conveniently placed allows better efficiency and improved productivity all while minimizing operator fatigue. The front dash panel is conveniently laid out for easy monitoring of gauges and operation of controls.
OPERATOR COMFORT
Work Comfortably And Efficiently
» Learn More


  • More return for your integrated toolcarrier investment through proven Cat fuel efficiency
  • Sight gauges, grouped maintenance points, easy engine access, ecology drains, maintenance-free batteries - all simplify daily maintenance
  • Electronic monitoring systems track product health to avoid unscheduled costly repairs
  • Unsurpassed parts availability reduces downtime
  • Excellent resale value provided by genuine Cat quality, outstanding dealer service and unmatched dealer support programs
  • Caterpillar Financial Services and Cat dealers understand your business

FUEL EFFICIENCY

Many manufacturers tout fuel consumption as one of the determining factors for machine acquisition, but fuel consumption is only part of the story. Productivity must also play a part in the decision. Even more importantly, how fuel consumption and productivity interact - fuel efficiency - should be considered.

ENGINE IDLE MANAGEMENT SYSTEM

The Engine Idle Management System (EIMS) maximizes fuel efficiency and provides flexibility in managing idle speeds for specific application requirements. Four idle control speeds are available.

MAINTENANCE

Proper maintenance of your integrated toolcarrier can help control expenses and lower your owning and operating costs. The IT62H provides unmatched serviceability by offering:
  • Hydraulic service center
  • Electric service center
  • Well-protected, easily visible sight gauges
  • Ground level maintenance points
  • Easy access to engine compartment
  • Ecology drains for simple and clean fluid drainage
  • Brake wear indicators for ease of inspection
  • Maintenance-free batteries
  • Extended oil and filter change intervals
  • Airborne debris-resistant, swing-out grill provides more efficient airflow

MONITORING SYSTEMS

Monitoring product health simplifies maintenance planning and reduces costs.

Caterpillar Monitoring System

The Caterpillar Monitoring System (CMS) tracks critical machine systems to alert the operator to potential need for service. Three levels of warning allow the operator to assess the situation more accurately.

Product Link

With Product Link owners can collect and track multiple types of information - from machine location and service meter hours, to health and productivity information.

EquipmentManager

With a subscription to EquipmentManager information from Product Link can be transmitted to a computer. Return on equipment investment is optimized through maintenance management and improved uptime.

Machine Security System

Stolen equipment equates to lost production and increased costs. Eliminate machine theft and unauthorized usage with the Cat Machine Security System (MSS). MSS is integrated into the machine's electronic system and can protect most brands of equipment by requiring a uniquely coded key to start the machine.

S•O•S Services

Managing component life and machine availability decreases downtime while improving your productivity and efficiency. S•O•S Services can help you do that. Regular fluid sampling is used to track what is going on inside the equipment. Wear-related problems are predictable and easily and quickly repairable. Maintenance can be done according to your schedule, resulting in increased uptime and flexibility in maintenance and repair before failure.

PARTS AVAILABILITY

Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With parts distribution centers worldwide, most parts can be delivered in 24 hours. Easy access to parts reduces downtime.

RESALE VALUE

Owning quality equipment is a very important factor in maintaining resale value. Cat not only supplies quality equipment but also provides product and dealer support to maintain the reliability and durability of your machine.
OWNING AND OPERATING COSTS
The IT62H - Best Value For Your Operation
» Learn More


  • Grouped service points and sight gauges for easy daily maintenance
  • Convenient access to engine compartment for excellent serviceability
  • Swing-out grill and cooling cores for easy cleaning
  • Electronic systems to monitor product health

HYDRAULIC SERVICE CENTER

Transmission oil and hydraulic filters are located in the Hydraulic Service Center, behind the hinged, right-side access ladder. The hydraulic oil tank can be drained from this location using the access port.
  • Hydraulic filter change interval at 500 hours
  • Transmission filter change interval at 1000 hours

ELECTRIC SERVICE CENTER

Batteries, relay panel and an optional tool box are conveniently located below the left-side access platform. The engine shutdown switch is housed with the relay panel. A compartment integrated into the access platform contains the hood tilt actuation switch, master switch and jump-start receptacle.

GROUND LEVEL GREASE POINTS

Grease fittings are grouped on the right side of the machine in two convenient locations - in a service compartment just below the right-side service platform, and a bank located just off the non-engine end frame. These locations facilitate easy lubrication of vital components located throughout the machine.

REMOTE PRESSURE TAPS

Pressure taps for the steering and hydraulic systems, transmission (optional) and brakes are grouped behind an access panel just below the right-side service platform.

S•O•S SERVICES

Sampling valves on the IT62H allow quick access to engine, transmission and hydraulic oils for S•O•S analysis. Oil change intervals and other services can be optimized according to your work schedule, reducing downtime and managing expenses.

SIGHT GAUGES

Well-protected, yet easily visible sight gauges for the transmission, hydraulic oil and radiator coolant allow easy daily checks while reducing the risk of contaminants entering the systems.

BRAKE WEAR INDICATORS

Axles are equipped with standard brake wear indicators, allowing a technician to easily determine when it is necessary to service the brakes.

ENGINE COMPARTMENT ACCESS

The non-metallic hood on the IT62H has been redesigned and restyled from previous models. Side and top panels are stronger due to more robust reinforcement ribs - the change in contour also adds to rigidity of the hood. A single mechanical lift cylinder with manual back-up opens the hood. The tilting hood provides excellent access to the engine compartment, and if necessary, the entire hood can be removed with the built-in lift points. With the hood closed, quick checks of engine oil levels and the coolant sight gauge can be completed through the side service doors. Panels located behind the tires lift up and can be removed for additional access. Roading fenders hinge from the rear and swing out allowing easier access to the engine compartment.

ELECTRIC PRIMING PUMP

An electric fuel priming pump located on the primary fuel filter base eliminates the need to pre-fill or manually prime filters after a change, eliminating engine contamination.

ECOLOGY DRAINS

Engine, transmission and hydraulic oils can be easily drained with standard-equipment ecology drains. An axle oil ecology drain is optional.

COOLING SYSTEM

Cooling system access for clean-out and maintenance is outstanding. The perforated and corrugated grill minimizes debris build-up and swings out for easy cleaning and access to the cooling cores. The full-width air conditioning condenser and oil cooler cores swing out 45° to allow easy cleaning of the rear radiator face. Access panels on either side of the radiator support structure provide access to the front face of the radiator and ATAAC cores for easy cleaning.

CAB

The entire operator station can be removed in about 45 minutes and is easy to re-attach. Quick disconnects are used so no wires need to be cut and no refrigerant is lost. Cab cleaning is made easy with channels on the cab floor and no threshold at the door - the floor can be swept or mopped out easily.

COMPLETE CUSTOMER SUPPORT

Cat field service technicians have the experience and tools necessary to service your loader on site. Technical experts at the dealership and Caterpillar can provide additional assistance to field service technicians as needed. When on-site repair isn't enough, Cat dealerships are fully equipped to service your loader quickly.
SERVICEABILITY
Easy To Maintain - Easy To Service
» Learn More


Standard / Optional Equip.

IT62H Standard Equipment

ELECTRICAL
Alarm, back-up
Alternator, 80-amp brushless
Batteries, Maintenance free (2) 1400 CCA
Ignition key; start/stop switch
Lighting system, halogen (6 total)
Main disconnect switch
Receptacle, starting, 24-volt
Starter, electric, heavy-duty
Starting and charging system (24-volt)
OPERATOR ENVIRONMENT
Bucket/work tool function lockout
Cab, pressurized and sound-suppressed ROPS/FOPS
Cigar lighter and ashtray (12-volt)
Coat hook (2) with straps
Computerized monitoring system
Controls, electrohydraulic, lift and tilt function
Heater and defroster
Horn, electric (steering wheel/console)
Light, dome (cab)
Lunchbox, beverage holders and personal tray
Mirror, rearview (internally mounted)
Seat, Cat Comfort (cloth) with air suspension
Seat belt, retractable, 51 mm (2") wide
Steering column, adjustable angle
Wet-Arm wipers and washers, front and rear
Window, sliding (left and right side)
POWER TRAIN
Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS) and brake wear indicator
Driveline, extreme service (front)
Engine, Cat C7 with ACERT Technology and ATAAC
Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
Filters, fuel, primary/secondary
Filters, engine air, primary/secondary
Fuel priming pump (electric)
Fuel/water separator
Muffler, sound suppressed
Precleaner, engine air intake
Radiator, unit core
Starting aid, air inlet heater
Switch, transmission neutralizer lockout
Torque converter, free wheel stator
Transmission, automatic, planetary powershift (4F/4R)
Variable Shift Control (VSC)
OTHER
Automatic work tool positioner
Counterweight
Couplings, Caterpillar O-ring face seal
Doors, service access (locking)
Ecology drains, engine, transmission and hydraulics
Fenders, steel (front and rear)
Guard, crankcase
Hitch, drawbar with pin
Hood, non-metallic, power tilting
Hoses, Caterpillar XT™
Hydraulic oil cooler
Hydraulics, two-function, pilot controls
Kickout, lift and tilt, automatic (in-cab adjustable)
Linkage, 8-bar, parallel lift
Oil sampling valves
Product Link ready
Quick coupler, hydraulically actuated
Remote diagnostic pressure taps
Service center, electrical and hydraulic
Sight gauges:
Steering, load sensing
Vandalism protection caplocks
TIRES, RIMS, WHEELS
A tire must be selected from the mandatory attachments section. Base machine price includes an allowance based on a premium radial tire.
ANTIFREEZE
Premixed 50% concentration of Extended Life Coolant with freeze protection to -34°C (-29°F)

IT62H Optional Equipment

Air conditioner
Buckets and work tools
Bucket Ground Engaging Tools (GET) - see Cat dealer for details
Camera, rear vision
Cooler, axle oil
Cooling, high-ambient (with or without air conditioning)
Differentials
Limited slip, front or rear
NO-SPIN, rear
Drain, axle ecology
Fan, auto-reversing
Fender extensions, front and rear
Fenders, narrow
Fenders, roading
Guard, axle seal
Guard, front window, wide or small mesh
Guard, power train
Heater, engine coolant, 120- or 240-volt
Hydraulic arrangement, three-valve
Joystick control, two- or three-valve
Lights, directional
Lights, high intensity discharge (HID)
Lights, roading
Light, warning beacon
Lights, work, cab-mounted
Machine Security System
Mirrors, external
Mirrors, heated external
Mirrors, heated external, folding
Open canopy
Precleaner, turbine
Precleaner, turbine/trash
Product Link
Radio, AM/FM Weatherband (CD)
Radio, CB-ready
Remote pressure taps, transmission
Ride Control System, two- or three-valve
Seatbelt, 76 mm (3") wide
Starting aid, ether
Steering, secondary
Switch, lift lever FNR (steering wheel machines)
Sun visor, front
Tool box
Special Machine Arrangements
Industrial Loader Arrangement
  
  
Coal - Performance Series
Maximum productivity in loading and stockpile applications.


Fusion Coupler - Wheel Loader
The heart of Fusion is a unique design that pulls the load inward, toward the machine.


General Purpose
For use in low-impact, moderately abrasive materials such as dirt, loam, gravel, and clay.


Grapple
Grapple buckets, equipped with dual top clamps, grab and hold loose material. They are key producers in transfer stations, landfills and similar applications.


High Dump Buckets
Increased dump height equals better performance in loading applications.


Material Handling
Material Handling Bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.


Multi-Purpose
Multi-Purpose Buckets have a unique four-way action that can load, strip topsoil, bull doze, clamp pipe or large chunks of concrete, clean up debris, and many other tasks.


Side Dump
For heavy duty rock loading, side dump buckets with rock rack and V-type cutting edges and teeth are available.


Waste
Waste Buckets are designed for long life in the harsh world of refuse applications. This high-capacity bucket is well-suited for loading, sorting and other transfer station work.


Woodchip
Woodchip buckets are built for high-volume loading of woodchips.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com