637G Wheel Tractor Scraper

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Machine Comparison

Overview

637G Wheel Tractor Scraper

Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Caterpillar Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Specifications

Engine

Tractor Engine
Cat C18 ACERT™
Cat C18 ACERT™
Scraper Engine
Cat C9 ACERT™
Cat C9 ACERT™

Tractor Engine

Flywheel Power: Tractor/Scraper
211 kW (283 hp) / 373 kW (500 hp)
211 kW (283 hp) / 373 kW (500 hp)
Benefits & Features
Power Train - Engine
A combination of innovations working at the point of combustion, ACERT™ technology optimizes engine performance while meeting regulations for off-road applications
» Learn More


Power Train - Transmission
Integrated electronics allow the machine to monitor the entire power train, reducing component stress and providing a better ride.
» Learn More


Structures
Superior structural design and construction optimize performance and reliability.
» Learn More


Specifications

Engine

Tractor Engine
Cat C18 ACERT™
Cat C18 ACERT™
Scraper Engine
Cat C9 ACERT™
Cat C9 ACERT™

Tractor Engine

Flywheel Power: Tractor/Scraper
211 kW (283 hp) / 373 kW (500 hp)
211 kW (283 hp) / 373 kW (500 hp)
Net Power
345 kW (462 hp) / 373 kW (500 hp)
345 kW (462 hp) / 373 kW (500 hp)
Gross Power - Gears 1-2
488 hp
364 kW
Gross Power - Gears 3-8
526 hp
392 kW
Net Power - Gears 1-2
462 hp
345 kW
Net Power - Gears 3-8
500 hp
373 kW
Bore
5.7 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1105 in3
18.1 L

Scraper Engine

Net Power
198 kW (266 hp) / 211 kW (283 hp)
198 kW (266 hp) / 211 kW (283 hp)
Gross Power - Gear 1
286 hp
213 kW
Gross Power - Gears 2-4
303 hp
226 kW
Net Power - Gear 1
266 hp
198 kW
Net Power - Gears 2-4
283 hp
211 kW
Bore
4.4 in
112 mm
Stroke
5.9 in
149 mm
Displacement
538 in3
8.8 L

Scraper Bowl

Scraper Capacity: Heaped
34 yd3
26 m3
Rated Load
82200 lb
37285 kg
Capacity Struck
24 yd3
18.3 m3
Depth of Cut - max.
17.2 in
437 mm
Width of Cut, to Router Bits
138.3 in
3512 mm
Ground Clearance - max.
21.5 in
545 mm
Cutting Edge - thickness
1.12 in.
28 mm
Hyd. Penetration Force - 637G
81000 lb
360 kN
Depth of Spread - max.
18.9 in
480 mm
Apron Opening
79 in
2007 mm
Apron Closure Force
38250 lb
170 kN

Transmission

Top Speed (Loaded)
33 mph
54.9 km/h
1 Forward
3.4 mph
5.5 km/h
2 Forward
6.2 mph
10 km/h
3 Forward
7.6 mph
12.2 km/h
4 Forward
10.3 mph
16.6 km/h
5 Forward
13.8 mph
22.2 km/h
6 Forward
18.7 mph
30.1 km/h
7 Forward
25.2 mph
40.6 km/h
8 Forward
34.1 mph
54.9 km/h
Reverse
6.2 mph
9.9 km/h

Hydraulics

Bowl Cylinder Bore
7.2 in
184 mm
Bowl Cylinder Stroke
34.4 in
873 mm
Apron Cylinder Bore
8.2 in
210 mm
Apron Cylinder Stroke
28.6 in
727 mm
Ejector Cylinder Bore
8.2 in
210 mm
Ejector Cylinder Stroke
74 in
1880 mm
Steering Circuit
100 gal/min
379 L/min
Scraper Circuit
91 gal/min
344 L/min
Cushion Hitch Circuit
9 gal/min
34.5 L/min
Secondary Steering Circuit
100 gal/min
379 L/min
Relief Valve - Steering Circuit
1987 psi
13700 kPa
Relief Valve - Implement Circuit
2030 psi
14000 kPa
Compensator Setting - Cushion Hitch Circuit
2320 psi
16000 kPa

Steering

Width - 180° Turn
40.02 ft
12.2 m
Width - 180° Turn, right
40.1 ft
12.2 m
Steering Angle – Right
90°
90°
Steering Angle – Left
85°
85°
Hydraulic Output
100 gal/min
379 L/min

Service Refill Capacities – Tractor

Crankcase
11.9 gal
45 L
Fuel Tank - 637G
335 gal
1268 L
Transmission
29 gal
110 L
Differential
39 gal
148 L
Final Drive (per side)
6.1 gal
23 L
Cooling System
29 gal
110 L
Hydraulic Reservoir
50.2 gal
190 L
Wheel Coolant (each)
19.8 gal
75 L
Windshield Washer
1.5 gal
6 L

Service Refill Capacities – Scraper

Fuel Tank - 637G
335 gal
1268 L
Crankcase
7.9 gal
30 L
Transmission
19 gal
72 L
Differential
3.2 gal
12 L
Final Drive (per side)
5 gal
19 L
Wheel Coolant (each)
19.8 gal
75 L
Cooling System
20 gal
76 L

Dimensions

Width - overall machine
155 in
3938 mm
Width - tractor
137 in
3481 mm
Width - rear tire center lines
97 in
2464 mm
Width - inside of bowl
134 in
3405 mm
Width - outside rear tires
143.2 in
3636 mm
Width - outside bowl (shipping width)
154 in
3914 mm
Height - overall shipping
168.8 in
4286 mm
Height - top of cab
146.3 in
3715 mm
Ground Clearance, Tractor
26.2 in
665 mm
Front of Tractor to Front Axle
132.2 in
3359 mm
Axle to Vertical Hitch Pin
21.6 in
548 mm
Height - scraper blade max.
21.5 in
545 mm
Wheelbase
345.2 in
8769 mm
Length - overall machine
573.4 in
14565 mm
Rear Axle to Rear of Machine
95.97 in
2437 mm
Bail Length - max. (push-pull)
195.3 in
4960 mm
Extended Push Block (push-pull)
108 in
2744 mm

Weights - Standard, tandem

Total Shipping
112760 lb
51147 kg
Tractor Shipping
66529 lb
30177 kg
Scraper Shipping
46231 lb
20970 kg
Total Operating - empty
114744 lb
52047 kg
Front Axle
67700 lb
30708 kg
Rear Axle
47044 lb
21339 kg
Total Operating - loaded
196944 lb
89332 kg
Front Axle Weight - loaded
96503 lb
43773 kg
Rear Axle Weight - loaded
100441 lb
45559 kg

Weights - Push-Pull

Total Shipping
116100 lb
52662 kg
Tractor Shipping
68499 lb
31071 kg
Scraper Shipping
47601 lb
21591 kg
Total Operating - empty
118084 lb
53562 kg
Front Axle
69670 lb
31602 kg
Rear Axle
48414 lb
21960 kg
Total Operating - loaded
200284 lb
90874 kg
Front Axle - loaded
98139 lb
44515 kg
Rear Axle (Loaded)
102145 lb
46332 kg

Transmission - 637G

1 Forward
3.4 mph
5.5 km/h
2 Forward
6.2 mph
10 km/h
3 Forward
7.6 mph
12.2 km/h
4 Forward
10.3 mph
16.6 km/h
5 Forward
13.8 mph
22.2 km/h
6 Forward
18.7 mph
30.1 km/h
7 Forward
25.2 mph
40.6 km/h
8 Forward
34.1 mph
54.9 km/h
Reverse
6.2 mph
9.9 km/h

Benefits & Features

C18 Tractor Engine

The tractor for the 637G is powered by the C18 engine with ACERT Technology. The large displacement and high torque rise allow the scraper to cut through tough material. Matched to the high efficiency torque converter and electronically controlled power shift transmission, it will provide years of dependable service.

C-9 Scraper Engine

The 637G is tandem-powered, adding a Cat C9 engine with ACERT™ Technology for the scraper. The C9 gives the 637G exceptional power and fuel efficiency unmatched in the industry for consistently high performance in all applications.

Dual Horsepower

C series engines have dual horsepower capability with the low power setting in torque converter drive and the high power setting in direct drive. If the auger is engaged while the machine is in torque converter drive, the machine automatically goes to the high power setting.

Mechanical Electronic Unit Injection (MEUI

The MEUI system with variable shaped injection patterns provides for optimum combustion based on altitude and temperature. The Cat MEUI fuel system is a highly evolved fuel system with a proven record of reliability in the field. The system combines the technical advancement of an electronic control system with the simplicity of direct mechanically controlled unit fuel injection pressure. These features allow the C18 to completely control injection timing, duration and pressure.

Electronic Control Module

The ECM responds to operator commands and engine sensor input to optimize engine and machine performance. This advanced engine management software controls and protects the engine at all times against cold starts, high altitude operations and air filter plugging by monitoring: 
  • injection timing and pressure
  • engine cooling fan speed
  • ether starting aid
  • hydraulic pumps

NGMR Engine Cooling System

The standard radiator for the tractor is the Next Generation Modular Radiator (NGMR), which features 9 fins per inch rather than 33 fins per inch found on previous models. The increased radiator fin spacing for both the tractor and the scraper reduces clogging in severe applications. Two-piece service doors improve access to clean out debris.

Extended Oil Change Interval

Oil change intervals in both the C18 and C9 engines can be extended to 500 hours with the use of S•O•SSM analysis.
Power Train - Engine
A combination of innovations working at the point of combustion, ACERT™ technology optimizes engine performance while meeting regulations for off-road applications
» Learn More


Transmission

Electronically controlled Caterpillar planetary powershift transmission with eight forward and one reverse speed. Tractor gears 1 & 2 operate in converter drive for increased torque capability during cut and fill operations. Gears 3-8 operate in direct-drive for drive train efficiency during the haul. All scraper gears operate in converter drive for increased torque capability during the cut and fill.

Final Drives

Outboard-mounted, planetary design final drives reduce torque loads on other power train components. Large-capacity, double-row roller bearings and Caterpillar Duo-Cone® seals deliver exceptional reliability in the toughest applications.

Independent Brake Systems

Expanding-shoe type brakes use a cam-operated design, which is air-applied and spring released. The secondary braking system uses independent front and rear circuits that are automatically applied if the service air pressure drops to 55 psi (380 kPa). Audible and visual action alert indicators inform the operator when the service air pressure drops to 75 psi (518 kPa).

Steering

Full hydraulic power steering provides automotive feel with positive, modulated flow control for constant steering response. An optional supplemental steering system is ground-driven and provides hydraulic power for steering if needed.
Power Train - Transmission
Integrated electronics allow the machine to monitor the entire power train, reducing component stress and providing a better ride.
» Learn More


Cushion Hitch

The electronically actuated cushion hitch incorporates a parallelogram-type linkage for exceptional strength with nitrogen accumulators to deliver a smooth ride for enhanced operator comfort.
  • cushion hitch lock down control for positive cutting edge down pressure when loading or spreading
  • controlled oil flow dampens rebound oscillation
  • leveling valve automatically centers piston in cylinder for all loads
  • steel castings are used extensively to eliminate many welded joints and increase strength
  • double-kingbolt design withstands high external forces and simplifies installation and removal

Structures
Superior structural design and construction optimize performance and reliability.
» Learn More


Multi-Adjustable Seat

The Cat Comfort Cloth Seat offers an adjustable seat and armrests for maximum operator comfort. 
  • Swivels and locks in four positions (0º - 10° - 20° - 30º) providing the optimum operating position in the cut or on the haul.
  • Adjustable 4 inches fore/aft and 8 inches vertical height to accommodate various sized operators.
  • Static seat belt is standard. A retractable non-cinching seat belt is available as an option.

Revised Steering Column

Increases legroom a full 3.5 in (89 mm), and reduces knee contact.

Standard Air Conditioning

Standard air conditioning system with relocated louvers enhances airflow in the cab.

Storage And Amenities

Convenient storage location includes space for a lunch box and first aid kit. The cab also has a cup holder as well as an ashtray.

Visibility

The redesigned hood has sloped corners to maintain visibility while accommodating the low emissions engine.  The redesigned hood and front shroud are wider to enclose the air-to-air aftercooler (ATAAC), ether starting aid, and lights. The exhaust is located at the back of the hood for good visibility to the right side.

Instrument Display Panel

Features a new quad-gauge layout showing engine coolant temp, transmission / torque converter oil temp, fuel level, and system air pressure. The 637G tachometer can monitor either front or rear engine speeds. Once the 637G tractor engine has been started, the operator can start the rear engine from inside the cab using a switch on the instrument panel. EMS III can display both front and rear engine information right in the cab.

Engine Speed Lock Controller

Enhances operation during long haul cycles by allowing the operator to maintain a desired engine speed without maintaining pressure on the throttle.

Simplified Transmission Control

Simplifies gear selection (1st, 2nd, Drive and Reverse) and allows operator-defined top gear control. Relocating the gear control to the rear increases operator legroom.

Grab Handle / Hand Rest

The grab handle/hand rest next to joystick controller gives operators a place to rest their hand while on the haul and return roads.

Single Lever Implement Control

Simple and easy to operate, the joystick enhances the productivity of operators of all skill levels. Requires less force to control the critical scraper functions and requires less lever travel. 1) Bowl (forward & back) 2) Ejector (side to side) 3) Apron (thumb rocker switch) 4) Transmission Hold 5) Cushion Hitch 6) Rocker switch (not shown - is on front of joystick)
  • Auger (on/off)
  • Push-Pull (bail up/down)
* Standard open bowl does not have a rocker switch.
Operator Station
State-of-the-art productivity and operator comfort.
» Learn More


Simplified System

The electrical system has been redesigned to utilize three electronic control modules (ECM) on the tractor instead of four. The rear-powered scraper now has two ECMs rather than three.

Improved Serviceability

Combined monitoring systems, easy access diagnostics and more durable components make routine maintenance and servicing simple and fast.

Product Link

Product Link is a wireless system that allows the customer to track machine data such as location, service meter hours as well as machine health information. The system can automatically issue alerts when the machine is operated beyond owner-defined time and location limits. Product Link is available as a factory attachment or it may be installed in the field, in that there is a mounting location for the module as well as an antenna on the machine. A wiring breakout is standard, without having to splice into existing wires.

Fuel Economy

Electronic controls yield a fuel savings by optimizing the timing setting for varying conditions. The ADEM A4 controller matches timing to the load on the engine, engine rpm and temperature.

Reduced Exhaust Smoke

The ADEM A4 controller reads electronic sensors to determine the optimum fuel/air ratio. Fuel is precisely controlled during cranking, starting and acceleration to reduce smoke. The Engine Electronics are faster and more efficient than mechanically controlling the governor rack position.
Electronic Controls
Integrated electronic controls provide smooth, consistent shifts through the synchronization of engine and transmission speeds.
» Learn More


Redesigned Bowl

The redesigned bowl minimizes falling material lodging between the bowl and the draft arm, resulting in premature wear. The modifications also provide better load retention on level ground or traversing down a grade. Bowl capacity has been increased by 3 yd3 (2.3 m3), allowing more material to be moved.
  • Low-profile bowl design offers less resistance to incoming materials.
  • Cellular construction adds strength and dent resistance to bowl sides and floor.

Bulldozer Ejection System

Cat bulldozer ejection system offers constant spreading control with minimal material carry back. A spill guard helps retain material and keep it from spilling over onto the rear of the scraper (standard on tandem engine scrapers, optional on single engine open bowl scrapers).

Cutting Edges

May be adjusted according to job conditions. The stinger (drop down) position provides good penetration and efficient flow of material into the bowl whereas the level cutting edge is used for finish work or very high impact conditions.

Tandem Engine

Two engines ensure the power to handle steep grades, and makes possible all wheel drive to handle soft, slippery underfoot conditions.

Dual Horsepower

On the tandem engine scraper, the rear engine has dual horsepower capability that results in better performance on the haul roads.

Material Application

Well suited to handle a wide variety of material from clay to shot rock.
Scraper Bowl
Designed for optimum loading, material retention and ejection.
» Learn More


Push-Pull Attachment

This optional arrangement concentrates the combined horsepower of two machines onto one cutting edge. The push-pull attachment allows two individual machines to act as a self-loading system, typically loading both machines in less than a minute.

Flexible Fleet

This system provides a more balanced, flexible fleet using fewer machines and less investment than comparable self-loading or push-loading systems.

Hydraulically Actuated Bail

The push-pull arrangement uses a hydraulically actuated bail and cushioned plate bolted to the front of the tractor, and a hook that is attached to the rear of the scraper. There is an actuator indicator light on the dash that will turn on when the trigger is engaged to actuate the push-pull bail or auger.
Push-Pull Arrangement
Caterpillar offers a self-loading arrangement for the 637G.
» Learn More


Versatility

The auger has a wide material appetite ranging from rock to free flowing material such as sand.

Auger Mechanism

The auger lifts material off of the cutting edge and carries it to the top of the load for true self-loading capability. Material is distributed evenly throughout the bowl, resulting in consistent loads.

Material Handling

The auger actions on the material produce several benefits:
  • wide material appetite, ideal for landfills
  • blends the material to help eliminate voids in the bowl for consistent payloads
  • reduces dust and noise during loading

Dual Horsepower

Tractor engine automatically reverts to the higher setting when the auger motor is engaged.

Slip Limiter Switch

Prevents rear wheel spin during loading.

Hydraulic System

Single hydraulic system for entire machine with separate implement pumps/valves simplifies maintenance and improves reliability.

Implement Valve Relocation

The implement valve has been relocated from the tractor to the top of scraper draft tube. The result is fewer hoses and tubes that cross over the gooseneck, and fewer potential leak points. The relocation also improved access to the implement valve for better serviceability.

Electro-hydraulic Controls

The 637G features full electro-hydraulic controls, which simplify serviceability and reduce noise by replacing the cab pilot valves with a single-lever joystick control. The high-efficiency electro-hydraulic pilot oil filter provides cleaner oil for the pilot system.

Full-flow Circuits

The hydraulic system features closed-loop, full-flow hydraulic circuits powered by gear-type and piston-type pumps.

Apron

Prevents material spillage and retains fine material far better than an elevating scraper.
Auger Arrangement
Excellent self-loading capability in a wide range of material.
» Learn More


Grouped Service Points

Maintenance and service points for the engine are grouped on the right-hand side for easy access. They include the engine air cleaner, engine oil check and fill, fuel filters and priming, coolant level sight glass, window washer bottle, air conditioning dryer cartridge, ether starting aid canister, engine oil filter, fan drive lubrication, and sampling ports for the engine oil and coolant.
  • Spin-on fluid filters for all but the main hydraulic filter
  • Cab wiring harness redesigned and relocated for better serviceability

Serviceability
Count on Caterpillar for simplified service and the most productive uptime.
» Learn More


Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at substantial cost savings.

Machine Selection

Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.

Purchase

Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.

Customer Support Agreements

Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your machine investment.

Maintenance Services

Talk to your dealer about the range of available maintenance services. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM Analysis and Coolant Sampling and Technical Analysis help avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Customer Support
Cat dealer services help you operate longer with lower costs.
» Learn More


Standard / Optional Equip.

637G Standard Equipment

ELECTRICAL
Alarm, backup
Alternator, 75 amp - tractor engine
Alternator, 35 amp - scraper engine
Batteries (4), 12V Maintenance Free, High Output
Batteries (2), 12V Maintenance Free, High Output
Electrical System, 24V
Lighting System - Tractor
Lighting System - Scraper
Starting Receptacle - tractor and scraper engines
OPERATOR ENVIRONMENT
Air Conditioner (includes heater and defroster)
Cigarette Lighter and Ashtray
Coat Hook
Diagnostic Connection Port (12V)
Dome Courtesy Light
Gauge Group
Horn
Implement Control Joystick
Rearview Mirrors
Radio Ready (two radio openings, speakers, and 5-amp converter)
ROPS Cab with Sound Suppression and Pressurization
Static Seatbelt
Scraper Engine Controls
Seat, Air Suspension, Caterpillar Comfort, cloth
Steering Wheel - tilt and telescoping
Storage Compartment
Throttle Lock
Transmission Hold
Windows - sliding side, swing out
Windshield - laminated glass
Windshield Wiper/Washer - front and rear
POWER TRAIN
Engine
Braking System
Transmission
OTHER STANDARD EQUIPMENT
Extended Life Coolant, -36° C (-33° F)
Fan hub, permanent lube
Fast Oil Change
Fenders
Rims - 35 inch (2)
Tires, 37.50-R35 radial
Tractor:
Scraper:

637G Optional Equipment

Auger
Crankcase Guard, Heavy Duty
Extended Life Coolant, -50° C (-58° F)
Fan, Defrost
Heater - jacket water (all engines)
Hydraulic Retarder
Lights, Side Vision
Lock, Steering
Powertrain Guard
Push Block - extended (scraper)
Push-Pull Arrangement w/ Rear Radiator Guard
Retractable seat belts
Secondary Steering
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com