953D Waste Handler

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

953D Waste Handler

Our customers think the track loader is the 2nd most important machine behind the compactor in a landfill.  Discover the assets of this Cat® Waste Handler ...
Specifications

Engine

Flywheel Power
148 hp
110 kW
Engine Model
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™

Undercarriage

Track Shoe Width – Standard
18.9 in
480 mm
Benefits & Features
Waste Handling Arrangement
Tailored for waste applications.
» Learn More


Options
Tailored for waste applications.
» Learn More


Specifications

Engine

Flywheel Power
148 hp
110 kW
Engine Model
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™

Undercarriage

Track Shoe Width – Standard
18.9 in
480 mm
Track Shoe Width – Optional
15 in
380 mm
Track Gauge
71 in
1800 mm
Track on Ground
91.3 in
2320 mm
Ground Contact Area – Standard Shoe
2790 in2
1.8 m2
Ground Contact Area – Optional Shoe
3410 in2
2.2 m2
Ground Pressure – Standard Shoe
9.5 psi
65.8 kPa
Ground Pressure – Optional Shoe
12.3 psi
84.1 kPa
Track Shoe Type
Double Grouser
Double Grouser

Weights

Operating Weight
34381 lb
15595 kg

Buckets

Capacity - GP Landfill
3 yd3
2.3 m3
Capacity – MP Landfill
2.74 yd3
2.1 m3
Width – GP Landfill
96.8 in
2458 mm
Width – MP Landfill
99.8 in
2536 mm

Operating Specifications

Track on Ground
91.3 in
2320 mm
Ground Pressure
9.5 psi
65.8 kPa
Max Travel Speed
6.2 mph
10 km/h

Service Refill Capacities

Fuel Tank
83.5 gal
316 L
Cooling System
8 gal
31 L
Crankcase (with Filter)
4.4 gal
16.5 L
Final Drives (each)
2.8 gal
10.8 L
Hydraulic Tank
18.5 gal
70 L

Ripper

Type
Radial
Radial
Number of Pockets
3
3
Overall Width/Beam
76.9 in
1952 mm
Penetration
9.45 in
240 mm
Ripping Width
70.9 in
1800 mm

Standards

Standards
Standards
Standards

Hydraulic system – Implement

Type
Close center load sensing/piston
Close center load sensing/piston
Output
30.8 gal/min
140 L/min
Main Relief Valve Setting
4061 psi
28000 kPa
Total Cycle Time
10.6 Seconds
10.6 Seconds
Cycle Time – Dump
1.5 Seconds
1.5 Seconds
Cycle Time – Float Down
3.2 Seconds
3.2 Seconds
Cycle Time – Raise
5.9 Seconds
5.9 Seconds

Benefits & Features

Final Drive Seal Guards

Protects the Duo Cone seal against wrapping of wires or plastics.

Hydraulic Reversible Fan

Purges the debris from the air inlets by reversing the airflow. Limits radiator plugging and increases maintenance interval.

Turbine Precleaner

Increase engine air filter life by pre-cleaning the air.

Guard, Idler and Lift Lines

Protects and limits the entry of debris into the tensioning system and lift lines. It includes scrapers mounted around idler.

Rubber Mounted Windshield

Makes the windshield replacement easy and fast.

Eight Lights

Increase work time with four lights at the front and four at the back.

Hinged Grill and Radiator Fan

Provides excellent access to radiator and fan for cleaning.

Extensive Sealing

Improved sealing between engine enclosure, cab and frame limits radiator plugging.
Waste Handling Arrangement
Tailored for waste applications.
» Learn More


Center Holes Shoes

The center holes in the track allow sprocket to punch out dirt and debris, that prevents an increase of track wear caused by an abnormal track tension. This is the best choice in landfill.

Striker Bars

Very useful in landfills, the striker bars removes waste from the tracks to prevent damaging the fenders and the cab. Equipped with a step, it facilitate the access to the cab from the rear.

General Purpose Bucket – Landfill

This trash rack increases the standard bucket capacity to move low density materials.

Multi-Purpose Bucket – Landfill

This buckets provides the ability to load, push, grab. Trash rack increases the standard MP bucket capacity to move low density materials.

Guard, Cab Lights and Windshield Screen

Provides additional protection to the windshield and the lights against debris.

Guard Track Roller

Provides additional protection for rollers and reduce debris entry inside the links.

Tilt Cab System

The D-Series enables the cab to tilt up to 90°. The optional hydraulic jack provides a 30° tilting capability recommended for an easy servicing in the field.

Fast Fill System

Special port and vent designed to minimize the fuel tank refill time and increase productivity.
Options
Tailored for waste applications.
» Learn More


Standard / Optional Equip.

953D WH Standard Equipment

For standard equipment, please refer to the 953D Track Loader information.

953D WH Optional Equipment

ELECTRICAL
Lights, 4, extra
Beacon, rotating
OPERATOR ENVIRONMENT
Control, joystick, MP bucket
Control, two levers, GP bucket
Comfort seat, air suspended, heated
Cab window, front sealed
Cat Messenger
POWER TRAIN
Fan, demand, reversible
Tank fuel, fast fill
Air inlet, pre-cleaner, turbine
HYDRAULICS
Hydraulic oil, bio
Oil change, high speed
Hydraulics MP Bucket, lines front
Hydraulics RIPPER, control, lines rear
Hydraulics MP + RIPPER, lines front and rear
REAR ATTACHMENT
Striker bar, rear
Ripper, multi-Shank
Hitch, standard
Hitch, extended
Counterweight, light
Counterweight, additional
BUCKETS
General Purpose, for bolt-on GET
General Purpose, flush mounted adapt
Multi-Purpose
Multi-Purpose, landfill
General Purpose, landfill, flush mounted adapt
General Purpose, landfill and demolition
BUCKET ATTACHMENTS
Teeth, Extra Duty
Teeth, General Duty
Teeth, Penetration
Bolt On, Cutting Edge
Bolt On Segments, Cutting Edge
Cutting Edge Segment
Tips, Extra Duty
GUARDS
Guard, track roller
Guard, idler
Guard, cab lights
Guard, lift lines
Screen, windshield
UNDERCARRIAGE
Track shoes, 380 mm (15 in), double grouser
Track shoes, 480 mm (19 in), center hole
Track shoes, 480 mm (19 in), double grouser
Track shoes, 800 mm (31 in), Wide Gauge
Final drive, waste
Undercarriage, 2100 mm (83 in), Wide Gauge
OTHER ATTACHMENTS
Cab, tilt jack, hydraulic
Radio, AM/FM, CD
Heather, engine coolant, 120V
Heather, engine coolant, 240V
Re- fueling pump
Sediment pump, fuel tank
Cat Product Link
Antifreeze, –50° C (–58° F)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com