522 Track Feller Buncher

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

522 Track Feller Buncher

A robust undercarriage utilizes proven components, customized for demanding forestry conditions. The unique boom design provides industry leading lift capacity throughout full reach range, a benefit in large timber. Four models are available with just the right horsepower, track size and hydraulic configurations to fit your application needs.
Specifications

Engine

Gross Power
284 hp
211.8 kW
Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Rated Power
263 hp
196.1 kW
Benefits & Features
Powertrain
Built for power, reliability, low maintenance, excellent fuel economy and low emissions.
» Learn More


Hydraulic Packages
Powerful hydraulic system combined with a powerful boom and stick maximize productivity in any felling or harvesting job.
» Learn More


Operator Comfort
The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue.
» Learn More


Specifications

Engine

Gross Power
284 hp
211.8 kW
Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Rated Power
263 hp
196.1 kW
Displacement
537 in3
8.8 L

Operating Specifications

Max Reach w/ Attachment
26.6 ft
8.1 m
Max Reach w/ Attachment (track harvester configuration)
32 ft
9.8 m
Bare Pin Lift at Max Reach w/o Attachment
7100 kg (15600 lb) @ 6.1 m (20 ft)
7100 kg (15600 lb) @ 6.1 m (20 ft)
Bare Pin Lift at Max Reach w/o Attachment (track harvester configuration)
4100 kg (9100 lb) @ 9.0 m (29.5 ft)
4100 kg (9100 lb) @ 9.0 m (29.5 ft)

Track

Undercarriage Size
D6H HD
D6H HD
Undercarriage Pitch
8 in
203.2 mm
Track Gauge
2591 - 2870mm (102 -113 in)
2591 - 2870mm (102 -113 in)
Track Length
189 in
4801 mm
Ground Clearance
33 in
838 mm
Tractive Effort
75500 lb
34246 kg

Hydraulic System

Pump Size - Travel Circuit
12.2 in3
200 cm3
Pump Size - Boom, Implements
11.59 in3
190 cm3
Pump Size - Saw Motor
3.36 in3
55 cm3

Service Refill Capacities

Fuel Tank
140 gal
530 L
Pony Fuel Tank (Optional)
90 gal
341 L
Cooling System
16.1 gal
61 L
Engine Oil
10.3 gal
39 L
Hydraulic Tank
69.2 gal
262 L
Hydraulic System
79.3 gal
300 L
Swing Drive
2.6 gal
10 L

Weights

Operating Weight w/o Attachment
67040 lb
30410 kg
Operating Weight w/o Attachment (track harvester configuration)
65710 lb
29806 kg

Dimensions

Shipping length with attachment
431 in
10947 mm
Shipping length w/o attachment
340 in
8636 mm
Height
152 in
3861 mm
Width 1
126 in
3200 mm
Width 2
137 in
3480 mm

Dimensions - Track Harvester Configuration

Shipping length w/o attachment
318 in
8077 mm
Height w/o attachment
152 in
3861 mm
Width 1 w/o attachment
126 in
3200 mm
Width 2 w/o attachment
137 in
3480 mm

Benefits & Features

Powerful Performance

The Cat® C9 electronically controlled ACERT delivers power while meeting all current Tier 2 emission standards. All models contain a fuel/water separator, engine air intake heater and a dual-stage combination air cleaner with pre-cleaner.

High Capacity Cooling System

The side-by-side radiator/oil cooler gives excellent cooling capacity for high production bunching and harvesting. The optional on-demand Flexxaire™ fan activates only when required and allows the cooling fan to purge debris from the radiator area, keeping a cleaner cooling system. The IQAN control system infinitely controls blade pitch angle to reduce horsepower demand from the cooling package, and lower operating costs.

Engine Oil

Caterpillar® engine oil is formulated to optimize engine life and performance and is recommended for use in Cat diesel engines. The engine oil change interval has been increased to 500 hours.

Service

The clamshell engine compartment provides easy access to oil filters, oil dipstick, hydraulic fill pump and hoses reducing maintenance time.

Low Exhaust Emissions

The Cat C9 ACERT engine is a low emission engine designed to meet US EPA off-road Tier 2 emission regulations.

Pony Tank

An optional add on fuel tank is available for all 500 ZTS track feller buncher and track harvester models. The additional 90 gallon fuel capacity allows for increased work hours and productivity by reducing work stoppages needed for refueling machines.

Batteries

An optional starting aid for colder climates is available for all 500 ZTS track feller buncher and harvester models. This option provides two (2) additional batteries, a HD starter, and HD battery cables.
Powertrain
Built for power, reliability, low maintenance, excellent fuel economy and low emissions.
» Learn More


Electric Hydraulic Oil fill Pump

The hydraulic oil site gauge provides easy visibility to know when hydraulic oil needs to be added. An easy accessible service wand allows hydraulic oil to be pumped through the hydraulic filtering system and into the tank. This reduces maintenance time and helps to maintain oil cleanliness requirements.

Variable Displacement Pump

Cat® 511 ZTS Track Feller Bunchers and Harvesters contain a dedicated variable displacement pump for travel circuit and implement functions, and a dedicated variable displacement pump for felling attachments. Cat 521/522/532 ZTS Track Feller Bunchers and Harvesters contain a dedicated 200 cc variable displacement pump for travel circuit, a 190 cc variable displacement pump for boom and implement functions, and a dedicated 55 cc variable displacement pump for felling and processing attachments. Optional hydraulic configurations for dangle harvesting heads and intermittent saw heads are available for all ZTS models.

Caterpillar® Hydraulic Oil

Provides maximum protection against mechanical and corrosive wear in all hydraulic systems. Its high zinc content reduces wear, and extends pump life. Provided certain requirements are met (e.g. S•O•SSM analysis every 500 hours), the hydraulic oil change interval is extended from 2,000 hours to 4,000 hours.

Biodegradable Hydraulic Oil

The optional biodegradable hydraulic oil (HEES) is formulated to provide excellent high-pressure and high-temperature characteristics and is fully compatible with the all hydraulic components. HEES is fully decomposed by soil or water microorganisms, providing a more environmentally-sound alternative to mineral-based oils.

ToughGuard Hoses™

Abrasion resistant hoses along the boom and stick provide strength and flexibility, increasing hydraulic hose service life. The ToughGuard cover consists of a thin layer of UHMW polyethylene bonded to the rubber cover, providing exceptional abrasion resistance. In many applications, it eliminates the need for external guarding.
Hydraulic Packages
Powerful hydraulic system combined with a powerful boom and stick maximize productivity in any felling or harvesting job.
» Learn More


Viewing

Cab design optimizes post structures and window placement to provide excellent operator visibility to front, sides and rear. Standard 1.25" thick “Margard” front window maximizes operator protection. All purpose built forestry cabs are designed with heavy-duty guarding, meeting FOPS/ROPS/OPS requirements.

Fresh Air

Large sliding side window with screen to allow fresh air into cab.

Interior Operator Station

The operator station is quiet with conveniently placed controls, joysticks and an ergonomically designed seat reducing operator fatigue.

Quiet Operation

Isolation mounted cab and engine reduces sound levels and vibration for quiet and comfortable operation.

Large Storage Compartment

A large storage space behind the seat, provides sufficient room for a lunch box, hard hats and work tools.

IQAN

IQAN display allows the operator to continuously monitor the operating systems of the machine. This provides early warning for potential problems, and allows the operator to adjust control parameters maximizing performance and productivity.

Control Convenience

Each control is placed within easy reach of the operator. Joysticks control the implement and attachment functions, providing easy operation.

Foot Pedals

Ergonomically located pedals with side-by-side foot rests provide for maximum operator comfort while operating machine travel.

Skylight

A unique large polycarbonate skylight provides excellent upward visibility, and acts as an alternate escape hatch.

Electrical System

24-volt electrical system with in-cab 24-12 volt converter, dual in-cab 12 volt power points and one 24 volt power point. Power is provided by two 12 volt maintenance free batteries and 95 amp alternator. An optional cold weather starting attachment may be selected to provide two additional batteries, a HD starter, and HD cables.
Operator Comfort
The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue.
» Learn More


Tilt Mechanism

With the most robust tilt mechanism in the industry, the ZTS tilting models (522 and 532) have a patented 3-cylinder tilt mechanism with simultaneous tilting forward and side-to-side. Trunion cylinders are mounted on 2” (51 mm) steel plates and transfer vertical loads down to the interface of the track frames and carbody, putting the load into the track and ground.

Cylinders

Three-cylinder tilt mechanism with simultaneously 20 degree forward tilt and 11 degree side-to-side tilt.

Ground Clearance

ZTS machines have excellent ground clearance and open carbody design. This provides increased mobility by eliminating debris interference and other obstacles encountered in rugged working conditions.
Leveling System
Tilting mechanism provides stability and comfort in steep slope conditions.
» Learn More


Reliable

Precision welded, high-wide carbody has strong frames that reduce flexing and increase reliability of rollers and track links throughout the life of the machine. Nine bottom rollers per side.

Travel Motor

Proven final drives and travel motors provide up to 85,000 lbs (38 555 kg) of tractive effort on the 532 giving excellent traction and power to the ground.

Track Guards

Integrated welded track guards provided on the 511 and 521, with bolt-on track guards provided on the 522 and 532 leveling machines.

Carbody

Leveling 522 and 532 models feature a bolted track frame to carbody design. This provides a standard gauge width, or allows adjustment to a wide gauge width to improve machine stability, and increase productivity on steep slope applications.
Undercarriage
High quality custom engineered, heavy duty forestry undercarriage.
» Learn More


With up to 15,600 lb (7100 kg) of bare pin lift capacity at 20' (6.1 m) on the 532 track feller buncher, the 500 series machines are dominant over competitors in their size classes. With market leading lift capacity, 26.6' (8.1 m) of maximum reach, and tight stick tuck-in capabilities, these machines deliver high performance felling in all applications. The 532 track harvester delivers the same high performance with 9,100 lbs (4100 kg) of bare pin lift capacity and 32' (9.8 m) of maximum reach.
Boom and Stick
Designed for maximum reach and lift capacity.
» Learn More


Attachments

From plantation thinning to select cut of large diameter wood, Cat® felling attachments provide reliable productive felling solutions. These range in cut capacity from 22" to 24". Designed to allow maximum visibility of the cutting area, all saws utilize high pressure hydraulics for fast saw recovery and quick arm speed. This provides a positive impact on production and better tree control.

Tilt

All models are available with a standard 40 degree partial lateral tilt, or an optional 220 degree full lateral tilt.
Versatility
Caterpillar® disc saw attachments are available to meet felling needs.
» Learn More


ACERT Technology Fuel Economy

Based on Caterpillar® testing, the fuel economy of Cat® engines with ACERT technology is 3 to 5 percent better than current competing technologies. This fuel economy is directly related to the complete combustion of fuel due to the integration between the electronic control that monitors conditions, the air management system that controls air volume and the fuel injection system that delivers just the right amount of fuel as needed.

Clam-Shell Service Doors

The hydraulically actuated clam-shell service doors provide easy and quick access reducing machine maintenance time. Less service time means less down time, more work time and greater productivity.
Owning and Operating Costs
Cat® 500 Series Track Feller Bunchers and Track Harvesters provide the best value for your operation.
» Learn More


Extended Service Intervals

Caterpillar® service and maintenance intervals have been extended to reduce machine service time, increase machine availability and reduce operating costs. Hydraulic oil change intervals can be extended from 2,000 hours to 4,000 hours. Engine coolant change intervals are 12,000 hour with Cat® Extended Life Coolant/Anti-freeze. Regularly scheduled maintenance extends machine service life and lowers overall operating costs. 500-hour oil change interval reduces overall maintenance costs.

Flexxaire™ Fan

Optional Flexxaire™ fan operates only when required and allows the fan blades to reverse, purging debris from the radiator area, reducing maintenance time, and fuel consumption.

Clam-Shell Service Door

The hydraulically actuated clam-shell service door provides easy and quick access reducing machine maintenance time.
Serviceability
Extended Service intervals and easy access reduce operating costs.
» Learn More


Product Support

Your Cat® dealer will help provide you with parts quickly and efficiently by utilizing the Cat worldwide dealer network parts system, minimizing downtime.

Machine Selections

Make detailed comparisons of the machines you are considering before you buy. What are job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.

Purchase

Look past the initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.

Customer Support Agreements

Cat dealers offer a wide variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can help protect your investment.

Operation

Improving operating techniques can boost your profits. The Cat Forest Products Consulting Services Group offers certified operator training classes to help maximize the return on your machine investment.

Maintenance Services

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM Analysis and Coolant Sampling and Technical Analysis help avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Customer Focus
Cat® dealer services help you operate longer with lower costs.
» Learn More


Standard / Optional Equip.

522 Standard Equipment

Electrical
24-volt electrical system
2-12 volt maintenance free batteries with 950 CCA
95 Amp alternator
IQAN programmable controls
MDL large display screen
Guards
Hydraulically actuated hinged engine enclosure with warning alarm
Engine fan guard
Bottom guards
Isolation mounted cab and engine
Heavy duty radiator guard door
Operator Environment
OPS/FOPS/ROPS cab
Dual joystick control
Reverse slope windshield
Air ride seat
Skylight - alternate escape hatch
Top escape hatch
3 inch retractable seat belt
Heater/air conditioner w/climate control
DIN mount radio ready
Operator sound suppression to standards
Travel alarm
Cup holders (2)
2-l2volt and 1-24 volt power outlets
Front Window, 1.25 in Thick Margard
Powertrain
C9 ACERT engine meets Tier 2 emissions requirements
Infinitely variable travel speed
Under hood centrifugal precleaner and primary air filter
43C degree ambient temperature cooling package
Electric fuel priming pump
Fuel water separator
Undercariage
Track roller guards with access holes
Hydraulic track adjusters
Double flange track rollers
GFT80 Lohmann final drives
Caterpillar D6H HD grease lubricated and swaged undercarriage components
Bolted, variable gage leveling carbody with 3-cylinder tilt mechanism
Other Standard Equipment
Vandalism protection
Spare hose storage area
Grease gun bracket and storage area
140 US gallon fuel tank
Hydraulics
Dedicated pilot pump
Two dedicated variable displacement track pump and implement pump
30 gpm dedicated saw pump
Cat® 325C swing drive and swing motor
Electric hydraulic oil fill pump
70 US gal hydraulic tank
Antifreeze
50% concentration extended life coolant

522 Optional Equipment

Track Systems
24" SG pads, clipped corners, with mud/snow reliefs
28" SG pads, clipped corners, with mud/snow reliefs
36" Tri-track, clipped corners, with mud/snow reliefs
Star Carrier Rollers
Other Equipment
Starting Aid, Cold Weather
Starting Aid, Arctic
Pony Tank, additional 90 US gal (341 L) fuel capacity
Flexxaire™ Fan
Field Installed Attachments
CD Player with AM/FM Stereo – remote capable
Skylight, peaked, removable
Loose Linkage Arrangements
  
  
Cat Felling Heads - Track Feller Bunchers
Cat felling heads for track feller bunchers.


Prentice Harvester Head
Prentice harvester heads are designed and built for rugged harvesting applications, and are simple and easy to maintain.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com