Filter by Machines:

Woodchip U-Blades

Overview

Cat® Woodchip U-Blade Highlights

Caterpillar Woodchip U-Blade
  • At home in power plants, pulp mills and paper mills.
  • Built for the biggest load, and the highest efficiency, with every pass.
  • Sidebars cut cleanly into the pile.
  • Shape of the wings and moldboard keeps the load "live" and rolling.
Walkaround

  
  
ModelCapacityWidthWing Angle
»  15.3 m³ (20.0 yd³)
20 yd3
15.3 m3

168 in
4216.4 mm

30 Degrees
30 Degrees

»  23.8 m³ (30.8 yd³ )
30.8 yd3
23.8 m3

193 in
4902 mm

30 Degrees
30 Degrees

»  28.3 m³ (37.0 yd³)
37 yd3
28.3 m3

216 in
5486 mm

30 Degrees
30 Degrees

»  45.9 m³ (60.0 yd³)
60 yd3
45.9 m3

215 in
5461 mm

30 Degrees
30 Degrees

»  72.6 m³ (95.0 yd³)
95 yd3
72.6 m3

265 in
6731 mm

30 Degrees
30 Degrees

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com