Filter by Machines:

General Purpose Buckets

Cat® General Purpose Buckets Highlights

Cat General Purpose Bucket Work Tool
  • Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.
  • Formed back wrapper design enhances bucket loading and production in a wide variety of applications.
  • The optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.
  • Base bucket also available with bolt-on cutting edge and bolt-on teeth.
  
  
ModelCapacityWidthWeight
»  0.76 m3 (1.0 yd3)
1 yd3
0.76 m3

89 in
2262 mm

776 lb
352 kg

»  0.96 m3 (1.25 yd3)
1.25 yd3
0.96 m3

89 in
2262 mm

965 lb
438 kg

»  1.0 m3 (1.3 yd3)
1.3 yd3
1 m3

95 in
2406 mm

980 lb
445 kg

»  1.07 m3 (1.4 yd3)
1.4 yd3
1.07 m3

89 in
2262 mm

1012 lb
459 kg

»  1.15 m3 (1.5 yd3)
1.5 yd3
1.15 m3

95 in
2406 mm

1050 lb
476 kg

»  1.34 m3 (1.75 yd3)
1.75 yd3
1.34 m3

96 in
2434 mm

1473 lb
668 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com