Filter by Machines:

Multi-Purpose Buckets

Cat® Multi-Purpose Buckets Highlights

Caterpillar Multi-Purpose Bucket Work Tool

The Cat® Multi-Purpose Bucket offers excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

  • Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.
  • Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.
  • Base bucket also available with bolt-on cutting edge and bolt-on teeth.
  
  
ModelCapacityWidthWeight
»  1.0 m3 (1.3 yd3)
1.3 yd3
1 m3

89 in
2262 mm

1593 lb
723 kg

»  1.0 m3 (1.3 yd3) with fold over forks
1.3 yd3
1 m3

89 in
2262 mm

2019 lb
915 kg

»  1.1 m3 (1.4 yd3)
1.4 yd3
1.1 m3

95 in
2425 mm

1655 lb
751 kg

»  1.1 m3 (1.4 yd3) with fold over forks
1.4 yd3
1.1 m3

95 in
2425 mm

2003 lb
909 kg

»  1.15 m3 (1.5 yd3)
1.5 yd3
1.15 m3

95 in
2425 mm

2105 lb
955 kg

»  1.15 m3 (1.5 yd3) with fold over forks
1.5 yd3
1.15 m3

96 in
2434 mm

2530 lb
1148 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com