Filter by Machines:

Ditch Cleaning Buckets

Cat® Ditch Cleaning Buckets Highlights

Cat Ditch Cleaning Bucket Work Tool
  • Designed to provide optimum trenching, slope-cutting, grading and finishing work.
  • Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
  • Cat® Buckets are designed for superior productivity, reliability and long life.
  
  
ModelWidthCapacityWeight
»  1219 mm (48 in) - Pin-Lock
48 in
1219 mm

11.9 ft3
0.336 m3

498 lb
226 kg

»  1219 mm (48 in) - Pin-On
48 in
1219 mm

13 ft3
0.368 m3

450 lb
204 kg

»  1219 mm (48 in) - Pin-On
48 in
1219 mm

16.2 ft3
0.459 m3

578 lb
262 kg

»  1372 mm (54 in) - Pin-On
54 in
1372 mm

14.8 ft3
0.425 m3

489 lb
222 kg

»  1524 mm (60 in) - Pin-On
60 in
1524 mm

16.7 ft3
0.47 m3

529 lb
240 kg

»  1524 mm (60 in) - Pin-On
60 in
1524 mm

20.25 ft3
0.573 m3

668 lb
303 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com