Filter by Machines:

Coral Buckets

Cat® Coral Buckets Highlights

Cat Coral Bucket Work Tool

Coral Buckets are specifically designed to work in rocky coral conditions such as those found on the southeastern coast of the United States.

  • Specifically designed to work in rocky coral conditions such as those found in the southeastern coast of the United States.
  • Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
  • Cat® Buckets are designed for superior productivity, reliability and long life.
  
  
ModelWidthCapacityWeight
»  305 mm (12 in)
12 in
305 mm

2.3 ft3
0.065 m3

287 lb
130 kg

»  457 mm (18 in)
18 in
457 mm

3.4 ft3
0.096 m3

331 lb
150 kg

»  610 mm (24 in)
24 in
610 mm

5 ft3
0.142 m3

390 lb
177 kg

»  762 mm (30 in)
30 in
762 mm

6.7 ft3
0.19 m3

450 lb
204 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com