Filter by Machines:

Heavy Duty Capacity Buckets

Cat® Heavy Duty Capacity Buckets Highlights

Cat Heavy Duty Capacity Buckets Work Tool

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

  • Especially suited for moving large quantities of material, such as during truck loading applications, and are capable of moving greater volumes of material than the heavy duty buckets.
  • Formed back wrapper design enhances bucket loadability and production.
  • Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.
  • Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
  
  
ModelWidthCapacity, struckCapacity, heaped
»  300 mm (12 in)
12 in
300 mm

2.5 ft3
0.07 m3

2.9 ft3
0.08 m3

»  400 mm (16 in)
16 in
400 mm

3.2 ft3
0.09 m3

3.7 ft3
0.11 m3

»  457 mm (18 in)
18 in
457 mm

3.7 ft3
0.1 m3

4.4 ft3
0.12 m3

»  500 mm (20 in)
20 in
500 mm

4.2 ft3
0.12 m3

5.1 ft3
0.14 m3

»  600 mm (24 in)
24 in
600 mm

5.2 ft3
0.15 m3

6.4 ft3
0.18 m3

»  750 mm (30 in)
30 in
750 mm

6.7 ft3
0.19 m3

8.5 ft3
0.24 m3

»  914 mm (36 in)
36 in
914 mm

8.2 ft3
0.23 m3

10.6 ft3
0.3 m3

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com