Filter by Machines:

Dozer Blades

Cat® Dozer Blades Highlights

Cat Dozer Blades Work Tool
  • Designed for rough and finish grading in dirt and gravel as well as for light dozing.
  • With their 6-way capabilities, dozer blades are better suited for finish grade work in construction and landscaping applications than angle blades.
  • Track-type tractor variable power angle tilt (VPAT) design with simultaneous tilt and angling capability delivers superior control and maneuverability.
  • Operation of Cat® Blade is easy with Cat joystick controls.
  • Three-piece, replaceable, bolt-on, hardened cutting edge delivers long life and high performance.
  
  
ModelOverall widthWidth (fully angled)Maximum blade angle (right/left of center)
»  2002 mm (79 in)
79 in
2002 mm

69 in
1750 mm

30 Degrees
30 Degrees

»  2342 mm (92 in)
92 in
2342 mm

81 in
2049 mm

30 Degrees
30 Degrees

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com