Filter by Machines:

Side Dump Buckets

Cat® Side Dump Buckets Highlights

Cat Side Dump Buckets Work Tool
  • Ideal bucket to meter bedding materials into a trench or load a truck in a confined area. The right side dump bucket handles stockpiled materials with ease.
  • Bucket retracts firmly into a V-slot when in the closed position, seating the bucket against the backstop. The V-slot design allows for maximum breakout force when the bucket is applied in the digging position.
  • Hydraulic cylinder rod ends have spherical bushings to minimize the effects of off-center loading and provide extended life.
  • Plated pins provide extended wear life and corrosion protection.
  • Base bucket also available with bolt-on cutting edge and bolt-on teeth.
  
  
ModelCapacityWidthWeight
»  1.0 m3 (1.25 yd3)
1.25 yd3
1 m3

94 in
2388 mm

2600 lb
1179 kg

»  1.1 m3 (1.5 yd3)
1.5 yd3
1.1 m3

108 in
2743 mm

2590 lb
1175 kg

»  1.2 m3 (1.6 yd3)
1.6 yd3
1.2 m3

108 in
2743 mm

2600 lb
1179 kg

»  1.5 m3 (2.0 yd3)
2 yd3
1.5 m3

108 in
2743 mm

2800 lb
1270 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com